TM5 Compact I/O Expansion Modules

Introduction

The following paragraph lists the TM5 Compact I/O modules supported by EcoStruxure Machine Expert with their complete names and catalog references.

See Modicon TM5 Compact I/O Hardware Guide.

TM5 Compact I/O Modules

Reference

Number and Channel Type

Digital Inputs

Digital Outputs

Analog Inputs

Analog Outputs

TM5C24D18T

2x12In

24

3x6Out

18

0

0

TM5C12D8T

3x4In

12

2x4Out

8

0

0

TM5C24D12R

2x12In

24

2x6Rel

12 Relays

0

0

TM5CAI8O8VL

-

0

-

0

2x4AI ±10 V

8

2x4AO ±10 V

8

TM5CAI8O8CL

-

0

-

0

2x4AI 0-20 mA / 4-20 mA

8

2x4AO 0-20 mA

8

TM5CAI8O8CVL

-

0

-

0

1x4AI ±10 V

4

1x4AO ±10 V

4

1x4AI 0-20 mA / 4-20 mA

4

1x4AO 0-20 mA

4

TM5C12D6T6L

2x6In

12

1x6Out

6

1x 4AI ±10 V / 0-20 mA / 4-20 mA

4

1x2AO ±10 V / 0-20 mA

2

Digital Input and Output Electronic Modules Features

Reference

Number of Channels

Voltage/Current

Wiring

Signal Type

Digital Input Electronic Modules

4In

4

24 Vdc / 3.75 mA

3 wires

sink

6In

6

24 Vdc / 3.75 mA

2 wires

sink

12In

12

24 Vdc / 3.75 mA

1 wire

sink

Digital Output Electronic Modules

4Out

4

24 Vdc / 0.5 A

3 wires

source

6Out

6

24 Vdc / 0.5 A

2 wires

source

Digital Output Relay Electronic Modules

6Rel

6

30 Vdc / 2 A

240 Vac / 2 A

6 normally open contacts relays

sink/source

Analog Input and Output Electronic Modules Features

Reference

Number of Channels

Digital Converter Resolution

Voltage/Current

Analog Input Electronic Module

4AI ±10 V

4

12 bit

0...10 Vdc

4AI 0-20 mA / 4-20 mA

4

12 bit

0...20 mA

4AI ±10 V / 0-20 mA / 4-20 mA

4

12 bit + sign

12 bit

-10...+10 Vdc

0...20 mA/4...20 mA

Analog Output Electronic Module

4AO ±10 V

4

12 bit

0...10 Vdc

4AO 0-20 mA

4

12 bit

0...20 mA

2AO ±10 V / 0-20 mA

2

12 bit + sign

12 bit

-10...+10 Vdc

0...20 mA