TM2 Digital Input and Output Expansion Modules
The following paragraph lists the TM2 digital I/O modules supported by EcoStruxure Machine Expert with their complete name and catalog reference.
NOTE: To add a digital module, refer to Adding Expansion Modules chapter in the Modicon TM2 Modules Configuration Programming Guide.
Module Reference |
Channels |
Channel Type |
Voltage/Current |
Terminal Block |
---|---|---|---|---|
Input Modules |
||||
TM2DAI8DT |
8 |
inputs |
120 Vac 7.5 mA |
removable with screw |
TM2DDI8DT |
8 |
inputs |
24 Vdc 7 mA |
removable with screw |
TM2DDI16DT |
16 |
inputs |
24 Vdc 7 mA |
removable with screw |
TM2DDI16DK |
16 |
inputs |
24 Vdc 5 mA |
HE10 connector |
TM2DDI32DK |
32 |
inputs |
24 Vdc 5 mA |
HE10 connector |
Output Modules |
||||
TM2DRA8RT |
8 |
outputs relay |
30 Vdc/230 Vac 2 A max |
removable with screw |
TM2DRA16RT |
16 |
outputs relay |
30 Vdc/230 Vac 2 A max |
removable with screw |
TM2DD08UT |
8 |
outputs transistor sink |
24 Vdc 0.3 A max per output |
removable with screw |
TM2DD08TT |
8 |
outputs transistor source |
24 Vdc 0.5 A max per output |
removable with screw |
TM2DDO16UK |
16 |
outputs transistor sink |
24 Vdc 0.1 A max per output |
HE10 connector |
TM2DDO16TK |
16 |
outputs transistor source |
24 Vdc 0.4 A max per output |
HE10 connector |
TM2DDO32UK |
32 |
outputs transistor sink |
24 Vdc 0.1 A max per output |
HE10 connector |
TM2DDO32TK |
32 |
outputs transistor source |
24 Vdc 0.4 A max per output |
HE10 connector |
Mixed Modules |
||||
TM2DMM8DRT |
4 4 |
inputs outputs relay |
24 Vdc/7 mA 30 Vdc/230Vac 2 A max |
removable with screw |
TM2DMM24DRF |
16 8 |
inputs outputs relay |
24 Vdc/7 mA 30 Vdc/230Vac 2 A max |
non-removable spring |