TM3 Safety Expansion Modules

Introduction

The following paragraph lists the modules supported by your controller.

For more details, refer to TM3 Safety Expansion Modules - Hardware Guide.

TM3 Safety Modules

This table contains the TM3 safety modules, with the corresponding channel type, nominal voltage/current, and terminal type:

Reference

Function

Category

Channels

Channel type

Voltage

Current

Terminal type

TM3SAC5R

1 function, up to category 3

1 or 2 (1)

Safety input

24 Vdc

100 mA maximum

3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block

Start (2)

Input

3 in parallel

Relay outputs

Normally open

24 Vdc / 230 Vac

6 A maximum per output

TM3SAC5RG

1 function, up to category 3

1 or 2 (1)

Safety input

24 Vdc

100 mA maximum

3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block

Start (2)

Input

3 in parallel

Relay outputs

Normally open

24 Vdc / 230 Vac

6 A maximum per output

TM3SAF5R

1 function, up to category 4

2 (1)

Safety inputs

24 Vdc

100 mA maximum

3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block

Start

Input

3 in parallel

Relay outputs

Normally open

24 Vdc / 230 Vac

6 A maximum per output

TM3SAF5RG

1 function, up to category 4

2 (1)

Safety inputs

24 Vdc

100 mA maximum

3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block

Start

Input

3 in parallel

Relay outputs

Normally open

24 Vdc / 230 Vac

6 A maximum per output

TM3SAFL5R

2 functions, up to category 3

2 (1)

Safety inputs

24 Vdc

100 mA maximum

3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block

Start

Input

3 in parallel

Relay outputs

Normally open

24 Vdc / 230 Vac

6 A maximum per output

TM3SAFL5RG

2 functions, up to category 3

2 (1)

Safety inputs

24 Vdc

100 mA maximum

3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block

Start

Input

3 in parallel

Relay outputs

Normally open

24 Vdc / 230 Vac

6 A maximum per output

TM3SAK6R

3 functions, up to category 4

1 or 2 (1)

Safety inputs

24 Vdc

100 mA maximum

3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block

Start

Input

3 in parallel

Relay outputs

Normally open

24 Vdc / 230 Vac

6 A maximum per output

TM3SAK6RG

3 functions, up to category 4

1 or 2 (1)

Safety inputs

24 Vdc

100 mA maximum

3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block

Start

Input

3 in parallel

Relay outputs

Normally open

24 Vdc / 230 Vac

6 A maximum per output

(1)   Depending on external wiring

(2)   Non-monitored start