Software configuration and hardware description can be found in the following manuals:
oModicon M262 Logic/Motion Controller - Programming Guide
oModicon M262 Logic/Motion Controller - Hardware Guide
oEcoStruxure Machine Expert Industrial Ethernet - User Guide
The M262 Logic Controller has various powerful features and can service a wide range of applications.
Software configuration, programming, and commissioning are accomplished with the EcoStruxure Machine Expert software version 1.1 or later, described in the EcoStruxure Machine Expert Programming Guide and the M262 Logic/Motion Controller Programming Guide.
The M262 Logic Controller is configured and programmed with the EcoStruxure Machine Expert software, which supports the following IEC 61131-3 programming languages:
oST: Structured Text
oFBD: Function Block Diagram
oSFC: Sequential Function Chart
EcoStruxure Machine Expert software can also be used to program these controllers using CFC (Continuous Function Chart) language.
The following embedded I/O types are available:
oFast inputs
oFast source outputs
Embedded Communication Features
The following types of communication ports are available depending on the controller reference:
oEthernet
oUSB
oSerial Line
The following table shows the M262 Logic Controller range and features:
|
Reference |
Performance |
Digital I/O |
Power supply |
Communication Ports |
Terminal Type |
|---|---|---|---|---|---|
|
5 µs / 1 K instructions |
4 fast digital inputs 4 fast digital outputs (source) |
24 Vdc |
1 serial line port 1 USB programming port 2 Ethernet switched ports 1 Ethernet port |
Removable screw terminal blocks |
|
|
3 µs / 1 K instructions |
4 fast digital inputs 4 fast digital outputs (source) |
24 Vdc |
1 serial line port 1 USB programming port 2 Ethernet switched ports 1 Ethernet port |
Removable screw terminal blocks |