System Requirements

 

System Requirements

Overview

The following paragraphs describe the hardware and software requirements that must be met for a PC to be installed with EcoStruxure Machine Expert.

Hardware Requirements

The PC for EcoStruxure Machine Expert installation must meet the following hardware requirements:

Equipment

Minimum

Recommended

Processor

Intel® CoreTM 2 Duo

(or later)

Intel® CoreTM i7

(or equivalent)

RAM

4 GB

8 GB

Free hard drive space

8 GB including the memory space for the software installation, temporary space for execution and space for saving applications

15 GB for the full software installation, temporary space for execution and space for saving applications

Display

resolution: 1280 x 1024 pixel

resolution: 1680 x 1050 pixel

Peripherals

mouse or compatible pointing device

USB interface

Web access

Web installation and registration requires Internet access system.

Software Requirements

The EcoStruxure Machine Expert software supports the following operating systems:

oMicrosoft Windows®  8.1 Professional Edition 64 bits

oMicrosoft Windows®  10 Professional Edition 64 bits

NOTE: Some components still support 32 Bit operating systems (see the following table).

Software component

Supported operating systems

EcoStruxure Machine Expert

64 Bit

EcoStruxure Machine Expert - Safety

32 Bit & 64 Bit

Machine Expert Installer

32 Bit & 64 Bit

SQL gateway

32 Bit & 64 Bit

Gateway

32 Bit & 64 Bit

Device Assistant

32 Bit & 64 Bit

Diagnostics

32 Bit & 64 Bit

Controller Assistant

32 Bit & 64 Bit

Motion Sizer

32 Bit & 64 Bit

EcoStruxure Machine Expert was tested using the following Windows versions:

EcoStruxure Machine Expert version

Windows version

6.3.9600

Windows 8.1

10.0.14393

Windows 10

EcoStruxure Machine Expert literature contains PDF-formatted documents that require the installation of the Adobe Reader TM. This reader is not part of the EcoStruxure Machine Expert installation but can be downloaded from http://www.adobe.com/go/getreader.

Microsoft.NET Framework

EcoStruxure Machine Expert requires the .NET Framework 4.7.2. Therefore, it is required to have a current Windows version on your system. If a previous version is found on your current Windows version, EcoStruxure Machine Expert will install the required version.

EcoStruxure Machine Expert - Safety, DTM and Cognex require the Microsoft.NET Framework 3.5 Service Pack 1 with the latest updates.

This package is not installed with Windows 8.1 or Windows 10. An internet connection is required to install Microsoft.NET Framework 3.5.

For information on how to install it, refer to https://msdn.microsoft.com/en-US/library/hh506443.