HMIBMU / HMIBMP Box iPC Modular and Display iPC
Software configuration and hardware description can be found in the following manuals:
HMIBMU and HMIBMP: Harmony Box iPC Modular and Display Universal and Performance.
Software configuration, programming, and commissioning is accomplished with the EcoStruxure Machine Expert software described in the EcoStruxure Machine Expert Programming Guide.
The HMIBMU is the Universal Box iPC modular.
The HMIBMP is the Performance Box iPC modular.
The HMIBMU/BMP have an operating voltage of 24 Vdc.
The following table describes the Universal and Performance Box iPCs modular:
Reference |
Processor |
USB |
Serial Port |
Ethernet Port |
Other Interface |
---|---|---|---|---|---|
HMIBMU |
Celeron-2980U 1.6 GHz |
4 |
1 |
2 |
2 x Display ports, 2 x HDD/SSD slots, CFast slot, Slide-in compact slot, 2 x PCI/PCie slots, 2 x Optional interfaces. |
HMIBMP |
i7-4650U 1.7 GHz |
4 |
1 |
2 |
Display for HMIBMx:
oHMIDM6422 - Display 4:3 12” single touch
oHMIDM6522 - Display W12” multi-touch
oHMIDM7421 - Display 4:3 15” single touch
oHMIDM7521 - Display W15” multi-touch
oHMIDM9521 - Display W19” multi-touch
oHMIDMA521 - Display W22” multi-touch