Multi-Tabbed Navigators

Overview

The multi-tabbed Navigators are default components of the Logic Builder screen.

By default, the following navigators are available:

oDevices tree: It allows you to manage the devices on which the application is to run.

oApplications tree: It allows you to manage project-specific as well as global POUs, and tasks in a single view.

oTools tree: It allows you to manage project-specific as well as global libraries or other elements in a single view.

oFunctional tree: It allows you to group the content of a controller according to your individual requirements.

You can access views via the View menu.

Adding Elements to the Navigators

The root node of a navigator represents a programmable device. You can insert further elements below this root node.

To add elements to a node of a Navigator, simply select a device or object in the hardware or software catalog on the right-hand side of the Logic Builder screen and drag it to the Navigator (for example, the Devices tree). The node or nodes where the selected device or object fits are automatically expanded and displayed in bold. The other nodes where the selected device or object cannot be inserted are grayed. Drop the device or object on the suitable node and it is inserted automatically. If any further elements are required for the device or object, such as communication managers, they are inserted automatically.

Alternatively, you can select a node in the tree. If it is possible to add an object to the selected device or object, a green plus button is displayed. Click this plus button to open a menu providing the elements available for insertion.

It is also possible to add an object or a device, by right-clicking a node in a Navigator and executing the command Add Object or Add Device. The device type which can be inserted depends on the selected object within the Navigator. For example, modules for a PROFIBUS DP slave cannot be inserted without having inserted an appropriate slave device before. Note that only devices correctly installed on the local system and matching the present position in the tree are available for insertion.

Repositioning Objects

To reposition objects, use the clipboard commands (Cut, Copy, Paste, Delete) from the Edit menu. Alternatively, you can drag the selected object with the mouse while the mouse-button (plus CTRL key for copying) is pressed. When you add devices using the copy and paste function, the new device gets the same name followed by an incrementing number.

Updating the Version of a Device

A device that is already inserted in the Navigators can be updated to another version or converted to another device.

Refer to the description of the separate commands:

oUpdate Device command

oConvert Device command

Description of the Devices Tree

Each device object in the Devices tree represents a specific (target) hardware object.

Examples: controller, fieldbus node, bus coupler, drive, I/O module

Devices and subdevices are managed in the Devices tree. Other objects which are needed to run an application on a controller are grouped in the other Navigators.

oThe root node of the tree is a symbolic node entry: G-SE-0028512.1.gif-high.gif<projectname>

oThe controller configuration is defined by the topological arrangement of the devices in the Devices tree. The configuration of the particular device or task parameters is performed in corresponding editor dialogs. Also refer to the chapter Task Configuration.

Thus the hardware structure is mapped and represented within the Devices tree by the corresponding arrangement of device objects, allowing you to set up a complex heterogeneous system of networked controllers and underlying fieldbusses.

oTo add devices configured with DTMs (Device Type Managers) to your project, activate the check box Use DTM Connection in the lower part of the Devices tree. This has the effect that a node FdtConnections is added below the root node of the tree. Below the FdtConnections node, a communication manager node is inserted automatically. You can add the suitable DTM device to this node.

For further information, refer to the Device Type Manager (DTM) User Guide.

oConsider the recommendations for Adding Elements to the Navigators in this chapter.

Example of a Devices tree:

G-SE-0028003.2.gif-high.gif

 

1   Root node

2   Programmable device (with applications)

3   Symbolic device name

4   Device name defined in device description file

oEach entry in the Devices tree displays the symbol, the symbolic name (editable), and the device type (= device name as provided by the device description).

oA device is programmable or configurable. The type of the device determines the possible position within the tree and also which further resources can be inserted below the device.

oWithin a single project, you can configure one or several programmable devices - regardless of manufacturer or type (multi-resource, multi-device, networking).

oConfigure a device concerning communication, parameters, I/O mapping in the device dialog (device editor). To open the device editor, double-click the device node in the Devices tree (refer to the description of the device editor).

oIn online mode, the status of a device is indicated by an icon preceding the device entry:

oG-SE-0028509.1.gif-high.gif Controller is connected, application is running, device is in operation, data is exchanged. The option Update IO while in stop in the PLC settings view of the device editor can be enabled or disabled.

oG-SE-0028510.1.gif-high.gif Controller is connected and stopped (STOP). The option Update IO while in stop in the PLC settings view of the device editor is disabled.

oG-SE-0028508.1.gif-high.gif Controller is connected, active application is running, diagnostic information is available.

oG-SE-0049175.1.gif-high.gif Device is in preoperative mode and is not yet running, diagnostic information is available.

oG-SE-0028506.1.gif-high.gif Device is not exchanging data, bus error detected, not configured or simulation mode (refer to the description of the Simulation command).

oG-SE-0028504.1.gif-high.gif Device is running in demo mode for 30 minutes. After this time, the demo mode expires and the fieldbus stops exchanging data.

oG-SE-0028505.1.gif-high.gif Device is configured but not fully operational. Data is not exchanged. For example, CANopen devices are in startup and preoperational.

oG-SE-0028511.1.gif-high.gif Redundancy mode active: The fieldbus master is not sending data because another master is in active mode.

oG-SE-0028507.1.gif-high.gif Device description was not found in device repository. For further information on installing and uninstalling devices in the Device Repository dialog box, refer to the description of the Device Repository.

oThe names of the connected devices and applications are displayed green shaded.

oThe names of devices running in simulation mode (refer to the description of the Simulation command) are displayed in italics.

oAdditional diagnostic information is provided in the Status view of the device editor.

You can also run the active application on a simulation device which is by default automatically available within the programming system. Therefore, no real target device is needed to test the online behavior of an application (at least that which does not rely on hardware resources for execution). When you switch to simulation mode, an entry in the Devices tree is displayed in italics, and you can log into the application.

You can also connect to the controller in online configuration mode (refer to chapter Online Config Mode) without the need of first having loaded a real application into the controller. This is useful for the initial start-up of an I/O system because you can access and test the I/Os in the controller configuration before you build and load a real application program.

For information on the conversion of device references when opening projects, refer to the Compatibility and Migration User Guide.

Arranging and Configuring Objects in the Devices Tree

Adding devices / objects:

To add devices or objects to the Devices tree, simply select a device or object in the hardware catalog on the right-hand side of the Logic Builder screen and drag it to the Devices tree. The node or nodes where the selected device or object fits is expanded and is displayed in bold. The other nodes where the selected device or object cannot be inserted are grayed. Drop the device or object on the suitable node and it is inserted automatically.

Alternatively, you can select a node in the tree. If it is possible to add an object to the selected device or object, a green plus button is displayed. Click the plus button to open a menu providing the elements available for insertion.

Alternatively, you can add an object or a device, by right-clicking a node in the Devices tree and executing the command Add Object or Add Device. The device type which can be inserted depends on the selected object within the Devices tree. For example, modules for a PROFIBUS DP slave cannot be inserted without having inserted an appropriate slave device before. No applications can be inserted below non-programmable devices.

Note that only devices correctly installed on the local system and matching the present position in the tree are available for insertion.

Repositioning objects:

To reposition objects, use the clipboard commands (Cut, Copy, Paste, Delete) from the Edit menu. Alternatively, you can draw the selected object with the mouse while the mouse-button (plus CTRL key for copying) is pressed. Consider for the Paste command: In case the object to be pasted can be inserted below or above the selected entry, the Select Paste Position dialog box opens. It allows you to define the insert position. When you add devices using the copy and paste function, the new device gets the same name followed by an incrementing number.

Updating the version of a device:

A device that is already inserted in the Devices tree can be replaced by another version of the same device type or by a device of another type (device update). In doing so, a configuration tree indented below the respective device is maintained as long as possible.

Adding devices to the root node:

Only devices can be positioned on the level directly below the root node <projectname>. If you choose another object type from the Add Object dialog box, such as a Text list object, this is added to the Global node of the Applications tree.

Subnodes:

A device is inserted as a node in the tree. If defined in the device description file, subnodes are inserted automatically. A subnode can be a programmable device again.

Inserting devices below a device object:

You can insert further devices below a device object. If they are installed on the local system and thus available in the hardware catalog or in the Add Object or Add Device dialog box. The device objects are sorted within the tree from top to bottom: On a particular tree level first the programmable devices are arranged, followed by any further devices – each sorted alphabetically.

Description of the Applications Tree

The Application objects, task configuration, and task objects are managed in the Applications tree.

The objects needed for programming the device (applications, text lists, etc.), are managed in the Applications tree. Devices that are not programmable (configuration only) cannot be assigned as programming objects. You can edit the values of the device parameters in the parameter dialog of the device editor.

Programming objects, like particular POUs or global variable lists can be managed in 2 different ways in the Applications tree, depending on their declaration:

oWhen they are declared as a subnode of the Global node, these objects can be accessed by all devices.

oWhen they are declared as a subnode of the Applications node, these objects can only be accessed by the corresponding devices declared in this Applications node.

You can insert an Application object only in the Applications tree.

Below each application, you can insert additional programming objects, such as DUT, GVL, or visualization objects. Insert a task configuration below an application. In this task configuration, the respective program calls have to be defined (instances of POUs from the Global node of the Applications tree or device-specific POUs). Consider that the application is defined in the I/O Mapping view of the respective device editor.

Description of the Tools Tree

Libraries are managed in the Tools tree. Pure configurable devices cannot be assigned such programming objects. You can edit the values of the device parameters in the parameter dialog of the device editor.

Programming objects, like the Library Manager, can be managed in 2 different ways in the Tools tree, depending on their declaration:

oWhen they are declared as a subnode of the Global node; then these objects can be accessed by all devices.

oWhen they are declared as a subnode of the Applications node; then these objects can only be accessed by the corresponding devices declared in this Applications node.