FDT Options

Presentation

The Tools > Options > FDT Options dialog box allows selection of options concerning the Device Type Manager (DTM) functionality.

FDT Options dialog box

G-SE-0005771.2.gif-high.gif

 

 

 

This table describes the FDT Options:

Option

Description

Open the default DTM function when the editor is opened

By double-clicking the device in the Devices tree:

oIf activated: the DTM configuration tab is opened.

oIf deactivated: only the usual EcoStruxure Machine Expert tabs are opened.

Close all DTM functions when the editor is closed

Not used.

Disable undo after deleting a DTM (performance optimization)

If activated, the Undo command is not available after deleting a DTM. Consequently, the EcoStruxure Machine Expert project size increases if a DTM is added to the project, and decreases if the DTM is subsequently deleted.

If deactivated, the Undo command is available after deleting a DTM. Consequently, the EcoStruxure Machine Expert project size increases if a DTM is added to the project, but does not decrease if the DTM is subsequently deleted.

Advanced settings

Opens the second FDT Options window for advanced settings.

Advanced Settings

The table describes the advanced settings of FDT Options:

Option

Description

User management according to FDT specification

Not used.

Check for changed DTM parameters before application login

If selected, an automatic parameter download to the devices is performed before login if parameters have been changed since the last download.

This is useful to keep consistency, but it can result in longer execution time for login (depends on DTM).

Set DTMs offline after application logout

If selected, the DTMs are switched to offline mode after logout from controller.

Each DTM instance occupies memory. This memory is freed up again as soon as the editor is closed.

Restrict DTM instance count to control memory usage

Not used.

Maximum number of DTM instances

Not used.

Minimum amount of free memory (in MB)

Not used.

Create temporary device description files when updating the catalog

Not used.

Verbose mode

If this option is activated, detailed information and messages will be displayed in the Messages view.

NOTE: Use verbose mode for debug purposes. When this mode is active, many messages are logged in memory and thereby restrict memory availability to EcoStruxure Machine Expert.

Show Popups for errors reported by a DTM

If activated, the DTM reports detected errors in a pop-up window.

If deactivated, there is no detected error notification. However, if verbose mode is activated, the DTM reports its detected errors in the Messages view.

NOTE: Pop-up windows need to be confirmed. This can slow down operation (for example: for communication interruptions, if a device is not responding, a number of pop-up messages can be displayed).