The TM5NEIP1 is equipped with 2 isolated switched Ethernet ports.
The following figure shows the location of the Ethernet port on the fieldbus interface:
The following table describes the Ethernet characteristics:
|
Characteristic |
Description |
|---|---|
|
Function |
TCP/IP |
|
Connector type |
|
|
Auto negotiation |
from 10 M half duplex to 100 M full duplex |
|
Cable type |
Shielded |
|
Automatic cross-over detection |
Yes |
The following figure shows the RJ45 Ethernet connector pin assignment:
The following table describes the RJ45 Ethernet connector pins:
|
Pin N° |
Signal |
|---|---|
|
1 |
TD+ |
|
2 |
TD- |
|
3 |
RD+ |
|
4 |
- |
|
5 |
- |
|
6 |
RD- |
|
7 |
- |
|
8 |
- |
NOTE: The fieldbus interface supports the MDI/MDIX auto-crossover cable function. It is not necessary to use special Ethernet crossover cables to connect devices directly to this port (connections without an Ethernet hub or switch).
NOTE: Ethernet cable disconnection is detected every second. In case of disconnection of a short duration (< 1 second), the network status may not indicate the disconnection.