Switch - Functional Description
|
Type: |
Function block |
|
Available as of: |
V2.0.3.0 |
The function block Switch establishes or interrupts a power line in an electric circuit.
|
Input |
Data type |
Description |
|---|---|---|
|
iq_TeSysIslandRef |
FB_TeSys_island |
Reference to the TeSys island device. |
|
i_sAvatarName |
Reference to the avatar defined in the TeSys island configuration. |
|
|
i_xEnable |
BOOL |
A rising edge at the input i_xEnable starts the cyclic data exchange between the function block and the selected avatar. As long as i_xEnable is TRUE the cyclic data is exchanged every controller cycle. A falling edge at the input i_xEnable stops the data exchange. Refer to Behavior of the Function Blocks with the Input i_xEnable. |
|
i_xResetTrip |
BOOL |
Triggers the trip reset for all configured avatars. |
|
i_xRun1 |
BOOL |
If this input is set to TRUE, the avatar forward switch is closed. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xActive |
BOOL |
If the function block is active, this output is set to TRUE. |
|
q_xError |
BOOL |
If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg. |
|
q_etResult |
Provides diagnostic and status information as a numeric value. |
|
|
q_sResultMsg |
STRING[30] |
Provides additional diagnostic and status information as a text message. |
|
q_xReady |
BOOL |
Indicates TRUE if the function block is ready to receive an execute command. |
|
q_xUpstreamVltg1 |
BOOL |
If this output is set to TRUE, the avatar has detected that upstream main power of the first device is present (circuit breaker closed). |
|
q_xRun1 |
BOOL |
If this output is set to TRUE, the avatar forward switch is closed. |
|
q_xLoadRunning |
BOOL |
If this output is set to TRUE, a Run or Close command has been executed and current is flowing in the poles (equivalent to motor running but also for non-motor avatars). (Unit: mA) |
|
q_udiAvgIRMS |
UDINT |
Indicates the lifetime average current measured by the device. (Unit: mA) |
|
q_xAlarm |
BOOL |
If this output is set to TRUE, a protection event has been detected by the avatar. |
|
q_xTripped |
BOOL |
If this output is set to TRUE, a protection trip event has been detected by the avatar. |
|
q_xReadyToReset |
BOOL |
If this output is set to TRUE, the avatar meets the trip reset conditions and can be reset with a trip reset command. |
|
q_xAssetAlarm |
BOOL |
If this output is set to TRUE, a power device or SIL Interface Module within the avatar have reached or exceeded 90% of the rated number of operations (per avatar parameter). |