XBT GT, GK, and GH Series of Panels
The following presents the XBT GT touchscreen, XBT GK keypad, and XBT GH hand held series of human-machine interface (HMI) products. These products have an operating voltage of 24 Vdc. The products offered in this series have various features and benefits listed below:
oScreen size
oScreen resolution
oScreen technology and color
oCommunication ports
The following table presents the different XBT GT products:
Part number |
Screen size |
Pixel resolution |
Mono/Color |
Screen technology |
Video port |
Ethernet port |
---|---|---|---|---|---|---|
9,6 cm (3.8 in.) |
QVGA |
Amber |
STN |
No |
No |
|
9,6 cm (3.8 in.) |
QVGA |
Amber |
STN |
No |
Yes |
|
9,6 cm (3.8 in.) |
QVGA |
Color |
TFT |
No |
Yes |
|
14,4 cm (5.7 in.) |
QVGA |
Blue Mode |
STN |
No |
No |
|
14,4 cm (5.7 in.) |
QVGA |
Monochrome |
STN |
No |
No |
|
14,4 cm (5.7 in.) |
QVGA |
Monochrome |
STN |
No |
Yes |
|
14,4 cm (5.7 in.) |
QVGA |
Color |
STN |
No |
No |
|
14,4 cm (5.7 in.) |
QVGA |
Color |
TFT |
No |
Yes |
|
14,4 cm (5.7 in.) |
VGA |
Color |
TFT |
No |
Yes |
|
14,4 cm (5.7 in.) |
QVGA |
Color |
TFT |
No |
Yes |
|
19,1 cm (7.5 in.) |
VGA |
Color |
STN |
No |
Yes |
|
19,1 cm (7.5 in.) |
VGA |
Color |
TFT |
No |
Yes |
|
19,1 cm (7.5 in.) |
VGA |
Color |
TFT |
Yes |
Yes |
|
26,4 cm (10.4 in.) |
VGA |
Color |
STN |
No |
Yes |
|
26,4 cm (10.4 in.) |
VGA |
Color |
TFT |
No |
Yes |
|
26,4 cm (10.4 in.) |
VGA |
Color |
TFT |
Yes |
Yes |
|
26,4 cm (10.4 in.) |
SVGA |
Color |
TFT |
No |
Yes |
|
30,7 cm (12.1 in.) |
SVGA |
Color |
TFT |
No |
Yes |
|
30,7 cm (12.1 in.) |
SVGA |
Color |
TFT |
Yes |
Yes |
|
38,1 cm (15.0 in.) |
XGA |
Color |
TFT |
Yes |
Yes |
oSTN: Super-Twisted Nematic, also known as passive matrix.
oTFT: Thin Film Transistors, also known as active matrix.
The following table presents the different XBT GK products:
Part number |
Screen size |
Pixel resolution |
Mono/Color |
Screen technology |
Video port |
Ethernet port |
---|---|---|---|---|---|---|
14,4 cm (5.7 in.) |
QVGA |
Monochrome |
STN |
No |
No |
|
14,4 cm (5.7 in.) |
QVGA |
Color |
TFT |
No |
Yes |
|
26,4 cm (10.4 in.) |
VGA |
Color |
TFT |
No |
Yes |
oSTN: Super-Twisted Nematic also known as passive matrix.
oTFT: Thin Film Transistors also known as active matrix.
The following table presents the different XBT GH products:
Part number |
Screen size |
Pixel resolution |
Mono/Color |
Screen technology |
Video port |
Ethernet port |
---|---|---|---|---|---|---|
14,4 cm (5.7 in.) |
VGA |
Color |
TFT |
No |
Yes |
oTFT: Thin Film Transistors also known as active matrix.
Critical systems, alarms and handling Requirements
Critical alarm indicators and system functions require independent and redundant protection hardware and/or mechanical interlocks.
When you cycle power, wait at least 10 seconds before restoring the power to the HMI unit after it has been turned off. Switching the power OFF and ON quickly can damage the unit.
In the event the screen can not be properly read, for example, if the backlight is not functioning, it may be difficult or impossible to identify a function. Functions that may present a hazard if not immediately executed, such as a fuel shut-off, must be provided independently of the unit. The machine’s control system design must take into account the possibility of the backlight no longer functioning and the operator being unable to control the machine or making errors in the control of the machine.
|
LOSS OF CONTROL |
oThe designer of any control scheme must consider the potential failure modes of control paths and, for certain critical control functions, provide a means to achieve a safe state during and after a path failure. Examples of critical control functions are emergency stop and overtravel stop. oSeparate or redundant control paths must be provided for critical control functions. oSystem control paths may include communication links. Consideration must be given to the implications of unanticipated transmission delays or failures of the link. oEach implementation of the Magelis XBT GT/XBT GK/XBT GH must be individually and thoroughly tested for proper operation before being placed into service. oThe machine control system design should take into account the possibility of the backlight no longer functioning and the operator being unable to control the machine, or making errors in the control of the machine. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
|
UNINTENDED EQUIPMENT OPERATION |
oDo not use the unit as the only means of control for critical system functions such as motor start/stop or power disconnect oDo not use the unit as the only notification device for critical alarms, such as device overheating or overcurrent |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following characteristics are specific to the LCD unit and are considered normal behavior:
oLCD screen may show unevenness in the brightness of certain images or may appear different when seen from outside the specified viewing angle. Extended shadows, or crosstalk may also appear on the sides of screen images.
oLCD screen pixels may contain black and white colored spots and color display may seem to have changed.
oWhen the same image is displayed on the unit’s screen for a long period, an afterimage may appear when the image is changed. If this happens, turn OFF the unit, wait 10 sec, and then restart the unit.
NOTE: Change the screen image periodically and try not to display the same image for a long period.
|
SERIOUS EYE AND SKIN INJURY |
The LCD panel’s liquid contains an irritant. Avoid direct skin contact with the liquid. oWear gloves when you handle a broken or leaking unit. oDo not use sharp objects or tools in the vicinity of the LCD touch panel or to operate its buttons. oHandle the LCD panel carefully to prevent puncture, bursting, or cracking of the panel material. If the panel is damaged and any liquid comes in contact with your skin, immediately rinse the area with running water for at least 15 min. If the liquid gets in your eyes, immediately rinse your eyes with running water for at least 15 min. and consult a doctor. |
Failure to follow these instructions can result in injury or equipment damage. |