Serial Interface

Introduction

All XBT GT, XBT GK, and XBT GH displays are provided with a serial interface and tool port or USB Interface.

Serial Interface COM1

The following table describes the serial interface COM1 of XBT GT 1005 series units.

Interface

Description

Serial interface COM1 RJ45

Asynchronous Transmission

RS-232C / RS-485

Data Length

7 or 8 bits

Stop Bit

1 or 2 bits

Parity

None, odd or even

Data Transmission Speed

2,400 to 115,200 bps

The following table lists the serial interface COM1 of XBT GT2000/4000/5000/6000/7000 and XBT GK series units, and COM on the XBT GH series units.

Interface

Description

Serial interface COM/COM1 D-Sub9

Asynchronous Transmission

RS-232C / RS-422-485

Data Length

7 or 8 bits

Stop Bit

1 or 2 bits

Parity

None, odd or even

Data Transmission Speed

2,400 to 115,200 bps

Serial Interface COM2

The following table lists the serial interface COM2 of XBT GT2000/4000/5000/6000/7000 and XBT GK series units.

Interface

Description

Serial interface COM2 RJ45

Asynchronous Transmission

RS-485

Data Length

7 or 8 bits

Stop Bit

1 or 2 bits

Parity

None, odd or even

Data Transmission Speed

2,400 bps to 187.5Kbps

Ethernet Interface

The following table lists the serial interface Ethernet available for XBT GT series, XBT GK series, and XBT GH series:

Interface

Description

Ethernet RJ45

IEEE 802.3, 10Base-T/100Base-TX (except for XBT GT1105/2110/2120/2220 and XBT GK2120: none.

USB Interface and Memory Card

The following table lists the serial interface USB and memory card available for XBT GT, XBT GK, and XBT GH series:

Interface

Description

USB TYPE-A

USB 1.1 host I/F

CF card slot (TYPE-II (except XBT GT1105/1135/1335/2110)

Compact Flash