Memory, Clock, and Touch Panel

Memory

The following table describes the memory parameters of XBT GT1105, XBT GT1135, XBT GT1335, XBT GT2110, XBT GT2120, XBT GT2130, XBT GT2220, XBT GT2330, XBT GT2930, XBT GK2120 and XBT GK2330.

Memory

XBT GT1105

XBT GT1135

XBT GT1335

XBT GT2110

XBT GT2120

XBT GT2130

XBT GT2220

XBT GT2330

XBT GT2930

XBT GK2120

XBT GK2330

Application Flash EPROM

32 MB

16 MB

16 MB

Data Backup SRAM uses a lithium battery (1)

512 KB

128 KB

512 KB

Application run DRAM

16 MB

32 MB

32 MB

Legend:

(1) A lithium battery life is:

o10 years when the battery's ambient temperature is ≤ 40 °C (104 °F).

o10 years when the unit's ambient temperature is ≤ 25 °C (77 °F).

When used for backup (without main power):

oApproximately 60 days, with a fully charged battery.

oApproximately 6 days, with a 10% charged battery.

The following table describes the memory parameters of XBT GT2430, XBT GT4230, XBT GT4330, XBT GT5230, XBT GT5330, XBT GT5430, XBT GT6330, XBT GK5330, XBT GT4340, XBT GT5340, XBT GT6340, XBT GT7340 and XBT GH2460.

Memory

XBT GT2430

XBT GT4230

XBT GT4330

XBT GT5230

XBT GT5330

XBT GT5430

XBT GT6330

XBT GK5330

XBT GT4340

XBT GT5340

XBT GT6340

XBT GT7340

XBT GH2460

Application Flash EPROM

32 MB

32 MB

32 MB

Data Backup SRAM uses a lithium battery (1)

512 KB

512 KB

512 KB

Application run DRAM

64 MB

32 MB

64 MB

Legend:

(1) A lithium battery life is:

o10 years when the battery's ambient temperature is ≤ 40 °C (104 °F).

o10 years when the unit's ambient temperature is ≤ 25 °C (77 °F).

When used for backup (without main power):

oApproximately 60 days, with a fully charged battery.

oApproximately 6 days, with a 10% charged battery.

NOTE:

The XBTGT5430 model is offered with two different amounts of DRAM:

o32 MB for target machines with PV: 01, RL: 00, SV: 1.0

o64 MB for target machines with PV: 01, RL: 01, SV: 1.1

When you build an application for the XBTGT5430 model, DRAM usage is based on 64 MB of DRAM. No additional memory check is performed if you are using the 32 MB version. Make sure your application does not exceed the amount of DRAM available on your target machine. To find out the amount of memory available on target machines, in the Vijeo Designer online help search for the topic Displaying Memory.

Clock

Variations in operating conditions and battery life can cause a clock error from -380 to +90 seconds per month.

Monitor and adjust the time as needed to satisfy the system requirements. For time-dependent applications, refer to the Vijeo Designer Help for information on synchronizing the unit’s clock with the PLC clock. To preserve processing time, do not synchronize continually. The clocks can be synchronized approximately twice/day.

Touch Panel and Function Keys

Specification

XBT GT1005/2000/4000/5000/6000/7000 series

Touch panel resolution

Analog typing system 1024 x 1024 resolution, (single point push selectable)

Function keys

-

Service Life

More than 1,000,000 actions

Specification

XBT GH2000 series

Touch panel resolution

Analog typing system 1024 x 1024 resolution, (single point push selectable)

Dynamic Function keys (Ri)

11 (F1~F11)

Service Life

More than 1,000,000 actions

Specification

XBT GK2000 series

XBT GK5000 series

Touch panel resolution

Analog typing system 1024 x 1024 resolution, (single point push selectable)

Static Function keys (Fi)

10

12

Dynamic Function keys (Ri)

14

18

Service Life

More than 1,000,000 actions

XBT GK/GH Function Keys

 

G-SA-0034014.3.gif-high.gif

 

1   Static Function Keys

2   Dynamic Function Keys

NOTE: Static keys (Fi) can be customized by printing text or pictograms on the insert labels using label design templates in Vijeo Designer. Dynamic keys (Ri) can be linked to labels or images on the screen using tools in Vijeo Designer.