Memory, Clock, Touch Panel, and Function Switches

Memory

 

HMIGTO4310

HMIGTO3510

Application Memory *1

FLASH EPROM 96 MB

FLASH EPROM 96 MB

Application run DRAM

128 MB

128 MB

Data Backup

SRAM 512 KB (Replaceable lithium battery for data backup)

SRAM 128 KB (Replaceable lithium battery for data backup)

*1 Capacity available for user application.

NOTE: When the message indicating that the battery level is low is displayed, replace the battery.

Clock

Clock Accuracy*1

±65 seconds/month (deviation at room temperature and power is OFF).

*1 Depending on the operating temperature and age of panel, the clock can deviate from -380 to +90 sec/month. For systems where this level of precision is insufficient, the user should monitor and make adjustments when required.

Touch Panel

Touch Panel Type

Resistive Film (analog)

Touch Panel Resolution

1,024 x 1,024

Touch Panel Service Life

1 million times or more

Function Switches

HMIGTO3510: Eight switches (F1 to F8).