NOTE:
oThe SG (signal ground) and FG (functional ground) terminals are connected internally in this product.
oWhen the FG terminal is connected, be sure the wire is grounded. Not grounding this product can result in excessive electromagnetic interference (EMI).
oMake sure the ground wire is either the same or heavier gauge than the power wires.
oDo not use aluminum wires in the power supply's power cord.
oTo prevent the possibility of a terminal short, use a pin terminal that has an insulating sleeve.
oIf the ends of the individual wires are not twisted correctly, the wires may create a short circuit.
oThe conductor type is solid or stranded wire.
oUse copper wire rated for 75 °C (167 °F) or higher.
Power Cord Diameter |
0.75...2.5 mm2 (18...13 AWG)*1 |
Conductor type |
Solid or stranded wire |
Conductor length |
|
*1 For UL compatibility, use AWG 14 or AWG 13.
DC Power Supply Connector Specifications: Spring Clamp Terminal Blocks
Models except for HMIDT35X come with the right-angle-type power connector, and the HMIDT35X comes with the straight-type power connector.
1 Straight type: HMIZGPWS by Schneider Electric
2 Right-angle type: HMIZGPWS2 by Schneider Electric
NOTE: You cannot connect the right-angle type to the HMIDT35X.
Connection |
Wire |
---|---|
+ |
12...24 Vdc |
- |
0 Vdc |
FG |
Grounded terminal connected to the panel chassis. |
How to connect the DC Power Cord
Step |
Action |
---|---|
1 |
Confirm the power cord is not connected to the power supply. |
2 |
Check the rated voltage and remove the “DC24V” sticker on the DC power supply connector. |
3 |
Connect each wire from the power cable to a pin terminal. |
4 |
Push the Opening button with a small and flat screwdriver to open the desired pin hole. |
5 |
Insert each power cord wire into its corresponding hole. Release the Opening button to clamp the wire in place.
1 Power cord 2 Opening button When using stranded wire, do not short with neighboring wires. |
6 |
After inserting all three power cord wires, insert the DC power supply connector into the power connector on this product. |
7 |
When using the DC power connector with fixable screws, use a slot-head screwdriver to affix the screws on both sides of the connector. The necessary torque is 0.5 N•m (4.4 lb-in). |
NOTE:
oDo not solder the wire directly to the power crimp pin.
oIf the wire is not inserted into the FG terminal properly, touch may not respond normally.