Standard Encoder Overview

Overview

The goal of this function is to connect an encoder to acquire a position.

This function can be installed on the embedded Expert I/O module (DM72F0 and DM72F1) and the Encoder interface (Sub-D).

Standard Encoder Modes

When implemented on an Expert I/O interface, the encoder only supports the Incremental mode.

When implemented on the Encoder interface, the encoder has 2 possible modes:

oIncremental

oabsolute SSI

On the Encoder interface, the power supply is monitored. A power supply error detected is cleared automatically when the power supply recovers.

Optional Feature

Optional features can be configured depending on the selected mode:

ohardware inputs to operate the counter (enable, preset) or capture the current counting value

oup to 4 thresholds

oup to 4 events (1 by threshold) can be associated with external tasks

oup to 2 reflex outputs

Performance

Maximum admissible frequency:

oExpert I/O module: 100 kHz.

oEncoder interface: 200 kHz.