DI12DE Embedded Regular I/O Module
The DI12DE embedded regular I/O module is a 24 Vdc Digital Inputs module with 12 inputs.
The table below describes the module parameters configuration:
Parameter |
Value |
Default Value |
Unit |
Description |
---|---|---|---|---|
Input filter |
0...250 |
10 (1 ms) |
0.1 ms |
Specifies the filter time of digital inputs |
Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
For further generic descriptions, refer to I/O Mapping Tab Description.
The table below describes the DI12DE I/O Mapping configuration:
Variable |
|
Channel |
Type |
Default value |
Description |
---|---|---|---|---|---|
Inputs |
DigitalInputs |
UINT |
- |
State of all inputs (bits 13...16 = 0, not used) |
|
|
DigitalInput00 |
BOOL |
- |
State of input 0 |
|
... |
... |
||||
DigitalInput11 |
State of input 11 |