DO12TE Embedded Regular I/O Module
The DO12TE embedded regular I/O module is a 24 Vdc Digital Outputs module with 12 transistor outputs.
This table describes the module parameters configuration:
Parameter |
Value |
Default Value |
Unit |
Description |
---|---|---|---|---|
Output status information |
On Off |
On |
|
Additional output status information. On: the StatusDigitalOutputs word is added to the I/O Mapping tab. |
24 V I/O segment external current |
0...500 |
100 |
mA |
24 V I/O segment external current on TM5 power bus supply |
Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
For further generic descriptions, refer to I/O Mapping Tab Description.
This table describes the I/O Mapping configuration:
Variable |
Channel |
Type |
Default Value |
Description |
|
---|---|---|---|---|---|
Inputs |
StatusDigitalOutputs |
UINT |
- |
Status word of all outputs |
|
|
StatusDigitalOutput00 |
BOOL |
- |
Status bit associated to each output: o0: OK o1: error detected |
|
... |
|||||
StatusDigitalOutput11 |
|||||
Outputs |
DigitalOuputs |
UINT |
- |
Command word of all outputs |
|
|
DigitalOuput00 |
BOOL |
TRUE FALSE |
Command bit of output 0 |
|
... |
... |
||||
DigitalOuput11 |
Command bit of output 11 |