This section provides a description of the electrical and input characteristics of the TM2AMO2HTN expansion module. Additional Characteristics are described in the topic Environmental Characteristics.
|
FIRE HAZARD |
oUse only the correct wire sizes for the current capacity of the I/O channels and power supplies. oFor relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F). oFor common conductors of relay output wiring (4 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F). |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following figure shows the dimensions of the TM2AMO2HTN expansion module:
Characteristic |
Description/Value |
||
---|---|---|---|
Voltage Output |
Current Output |
||
Maximum number of outputs |
2 |
||
Common lines |
1 |
||
Output range |
-10... +10 Vdc/0...10 Vdc |
0...20 mA/4...20 mA |
|
Connectable I/O terminals |
Removable terminals |
||
Load impedance |
> 2 kΩ |
< 300 Ω |
|
Application load type |
Resistive load |
||
Settling time |
10 ms |
||
Total output system transfer time |
10 ms + 1 scan time |
||
Output tolerance |
Maximum deviation at 25 °C (77 °F) without electromagnetic disturbance |
± 1% of the full scale |
|
Maximum deviation |
± 2.5% of the full scale |
||
Digital resolution |
12 bits, including sign |
||
Temperature drift |
± 0.06% of the full scale/°C |
||
Output ripple |
±50 mV |
||
Cross talk |
60 dB |
||
Non-linearity |
± 0.5% of the full scale |
||
Output value of LSB |
6 mV |
10 μΑ |
|
Protection type |
Photo coupler between output and internal circuit |
||
Output protection |
Short circuit protection |
Open circuit detection |
|
Output behavior if input power supply is less than the power failed threshold |
Turn off |
||
Cable |
Type |
Shielded |
|
Length |
3 m (9.84 ft) is the maximum cable length with respect to electromagnetic immunity standards. NOTE: If electromagnetic immunity is not a consideration, the maximum cable length is 30 m. |