The range of TM3RDM••R expansion modules includes Digital mixed input/output modules.
TM3RDM••R Digital Mixed Input/Output Modules
This following table shows the TM3RDM••R mixed I/O modules, with corresponding channel type, nominal voltage/current, and terminal type:
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
---|---|---|---|---|
8 |
Regular inputs |
24 Vdc 5 mA |
Removable screw terminal block / 3.81 mm (0.15 in.) |
|
8 |
Relay outputs |
24 Vdc / 240 Vac 4 A maximum per common line / 2 A maximum per output |
||
16 |
Regular inputs |
24 Vdc 5 mA |
Removable screw terminal blocks / 3.81 mm (0.15 in.) |
|
16 |
Relay outputs |
24 Vdc / 240 Vac 4 A maximum per common line / 2 A maximum per output |