TM2 Analog I/O Modules General Description
The range of TM2 analog I/O modules includes:
oInput modules,
oOutput modules,
oMixed Input/Output modules.
For further details, refer to TM2 analog I/O expansion modules.
The TM2 analog I/O modules are equipped with either screw terminal blocks or RJ11 connectors (only for TM2ARI8LRJ).
The following table shows the analog I/O modules features, with corresponding channel type, voltage/current and terminal type:
Reference module |
Channels |
Channel type |
Voltage/current |
Terminal Type |
---|---|---|---|---|
Input Modules |
||||
2 |
High-level inputs |
0...10 Vdc 4...20 mA |
Removable screw terminal |
|
2 |
Low-level inputs |
Thermocouple type J,K,T |
Removable screw terminal |
|
4 |
Inputs |
0...10 Vdc 0...20 mA PT100/1000 Ni100/1000 |
Removable screw terminal |
|
8 |
Inputs |
0...20 mA 0...10 Vdc |
Removable screw terminal |
|
8 |
Inputs |
NTC / PTC |
Removable screw terminal |
|
8 |
Inputs |
PT100/1000 |
RJ11 connector |
|
8 |
Inputs |
PT100/1000 |
Removable screw terminal |
|
Output Modules |
||||
1 |
Outputs |
0...10 Vdc 4...20 mA |
Removable screw terminal |
|
2 |
Outputs |
+/- 10 Vdc |
Removable screw terminal |
|
Mixed Modules |
||||
2
1 |
Inputs
Outputs |
0...10 Vdc 4...20 mA 0...10 Vdc 4...20 mA |
Removable screw terminal |
|
4
2 |
Inputs
Outputs |
0...10 Vdc 4...20 mA 0...10 Vdc 4...20 mA |
Removable screw terminal |
|
2
1 |
Low-level inputs
Outputs |
Thermo J,K,T, PT100 0...10 Vdc 4...20 mA |
Removable screw terminal |