MC_MoveVelocity_PTO: Control the Speed of the Axis

Graphical Representation

G-SE-0028267.3.gif-high.gif

 

 

IL and ST Representation

To see the general representation in IL or ST language, refer to the chapter Function and Function Block Representation.

Input Variables

This table describes the input variables:

Input

Type

Initial Value

Description

Axis

AXIS_REF_PTO

-

Name of the axis (instance) for which the function block is to be executed. In the devices tree, the name is declared in the controller configuration.

Execute

BOOL

FALSE

On rising edge, starts the function block execution.

On falling edge, resets the outputs of the function block when its execution terminates.

Later changes in the function block input parameters do not affect the ongoing command, unless the input ContinuousUpdate is used.

If a second rising edge is detected during the execution of the function block, the ongoing execution is aborted and the function block is restarted with the values of the parameters at the time.

ContinuousUpdate

BOOL

FALSE

At TRUE, makes the function block use the values of the input variables (Velocity, Acceleration, Deceleration, and Direction), and apply it to the ongoing command regardless of their original values.

The impact of the input ContinuousUpdate begins when the function block is triggered by a rising edge on the Execute pin, and ends as soon as the function block is no longer Busy or the input ContinuousUpdate is set to FALSE.

Velocity

DINT

0

Target velocity in Hz, not necessarily reached.

Range: 0...MaxVelocityAppl

Acceleration

DINT

0

Acceleration in Hz/ms or in ms (according to configuration).

Range (Hz/ms): 1...MaxAccelerationAppl

Range (ms): MaxAccelerationAppl...100,000

Deceleration

DINT

0

Deceleration in Hz/ms or in ms (according to configuration).

Range (Hz/ms): 1...MaxDecelerationAppl

Range (ms): MaxDecelerationAppl...100,000

Direction

MC_DIRECTION

mcPositiveDirection

Direction of the movement.

BufferMode

MC_BUFFER_MODE

mcAborting

Transition mode from ongoing move.

JerkRatio1

INT

0

Percentage of acceleration from standstill used to create the S-curve profile.

JerkRatio2

INT

0

Percentage of acceleration to constant velocity used to create the S-curve profile.

JerkRatio3

INT

0

Percentage of deceleration from constant velocity used to create the S-curve profile.

JerkRatio4

INT

0

Percentage of deceleration to standstill used to create the S-curve profile.

Output Variables

This table describes the output variables:

Output

Type

Initial Value

Description

InVelocity

BOOL

FALSE

If TRUE, indicates that the target velocity is reached.

Busy

BOOL

FALSE

If TRUE, indicates that the function block execution is in progress.

Active

BOOL

FALSE

The function block controls the Axis. Only one function block at a time can set Active TRUE for a defined Axis.

CommandAborted

BOOL

FALSE

Function block execution is finished, by aborting due to another move command or an error detected.

Error

BOOL

FALSE

If TRUE, indicates that an error was detected. Function block execution is finished.

ErrorId

PTO_ERROR

PTO_ERROR.NoError

When Error is TRUE: code of the error detected.

NOTE:

oTo stop the motion, the function block has to be interrupted by another function block issuing a new command.

oIf a motion is ongoing, and the direction is reversed, first the motion is halted with the deceleration of the MC_MoveVelocity_PTO function block, and then the motion resumes backwards.

oThe acceleration/deceleration duration of the segment block must not exceed 80 seconds.

Timing Diagram Example

The diagram illustrates a simple profile from Standstill state:

G-SE-0028344.1.gif-high.gif

 

 

The diagram illustrates a complex profile from Continuous state:

G-SE-0028345.1.gif-high.gif

 

 

The diagram illustrates a complex profile from Continuous state with change of direction:

G-SE-0028346.1.gif-high.gif

 

 

The diagram illustrates a complex profile from Discrete state:

G-SE-0028343.1.gif-high.gif