External Event Configuration

Procedure

The following procedure describes how to configure an external event to activate a task:

Step

Action

1

In the Applications tree tab, add a task.

2

Double-click the task node to associate it with to an external event.

3

In the Type dropdown menu, select External.

4

In the External event dropdown menu, select the event to associate to the task (see the list below).

External Events

This table provides a description of the possible external events to associate to a task:

Event Name

Description

BLOCK0_I0

Task is activated when the input I0 of the block DM72F0 is set to 1.

BLOCK0_I1

Task is activated when the input I1 of the block DM72F0 is set to 1.

BLOCK0_I2

Task is activated when the input I2 of the block DM72F0 is set to 1.

BLOCK0_I3

Task is activated when the input I3 of the block DM72F0 is set to 1.

BLOCK1_I0I4

Task is activated when the input I0 of the block DM72F1 is set to 1.

BLOCK1_I1I5

Task is activated when the input I1 of the block DM72F1 is set to 1.

BLOCK1_I2I6

Task is activated when the input I2 of the block DM72F1 is set to 1.

BLOCK1_I3I7

Task is activated when the input I3 of the block DM72F1 is set to 1.

BLOCK0_TH0

Task is activated when the threshold TH0 of the HSC or the encoder of the block DM72F0 is set to 1.

BLOCK0_TH1

Task is activated when the threshold TH1 of the HSC or the encoder of the block DM72F0 is set to 1.

BLOCK0_TH2

Task is activated when the threshold TH2 of the HSC or the encoder of the block DM72F0 is set to 1.

BLOCK0_TH3

Task is activated when the threshold TH3 of the HSC or the encoder of the block DM72F0 is set to 1.

BLOCK1_TH0

Task is activated when the threshold TH0 of the HSC or the encoder of the block DM72F1 is set to 1.

BLOCK1_TH1

Task is activated when the threshold TH1 of the HSC or the encoder of the block DM72F1 is set to 1.

BLOCK1_TH2

Task is activated when the threshold TH2 of the HSC or the encoder of the block DM72F1 is set to 1.

BLOCK1_TH3

Task is activated when the threshold TH3 of the HSC or the encoder of the block DM72F1 is set to 1.

ENCODER_TH0

Task is activated when the threshold TH0 of an encoder of the Encoder interface is set to 1.

ENCODER_TH1

Task is activated when the threshold TH1 of an encoder of the Encoder interface is set to 1.

ENCODER_TH2

Task is activated when the threshold TH2 of an encoder of the Encoder interface is set to 1.

ENCODER_TH3

Task is activated when the threshold TH3 of an encoder of the Encoder interface is set to 1.

BLOCK0_HSCSTOP

Task is activated when the value of the HSC related to the block DM72F0 reaches 0 in One-shot mode.

BLOCK1_HSCSTOP

Task is activated when the value of the HSC related to the block DM72F1 reaches 0 in One-shot mode.

CAN0_SYNC

Task is activated when the CANopen manager sends a Sync message (enabled when Enable Sync Producing is checked in the CANopen manager configuration window).