EXPERT_PARAMETER_TYPE: Type for Parameters to Get or to Set on EXPERTFunction Block

Enumerated Type Description

The enumeration data type ENUM contains the following values:

Enumerator

Value

Description

EXPERT_PRESET

00 hex

To get or set the Preset (Offset for an Encoder) value of an EXPERT function.

EXPERT_MODULO

01 hex

To get or set the Modulo value of an EXPERT function.

EXPERT_OFFSET

02 hex

To get or set OFFSET of an EXPERT function.

EXPERT_TIMEBASE

03 hex

To get or set the Timebase value of an EXPERT function.

EXPERT_SLACK

04 hex

To get or set the Slack value of an EXPERT function (only for Encoder).

EXPERT_SCALING

05 hex

To get or set the scaling parameter.

The scaling parameter (ParamValue of FB) is made of 2 subparameters:

High significant INT = Increments

Low significant INT = Units

EXPERT_THRESHOLD0

06 hex

To get or set the Threshold 0 value of an EXPERT function.

EXPERT_THRESHOLD1

07 hex

To get or set the Threshold 1 value of an EXPERT function.

EXPERT_THRESHOLD2

08 hex

To get or set the Threshold 2 value of an EXPERT function.

EXPERT_THRESHOLD3

09 hex

To get or set the Threshold 3 value of an EXPERT function.

EXPERT_REFLEX0

0A hex

To get or set output 0 reflex mode of an EXPERT function

EXPERT_REFLEX1

0B hex

To get or set output 1 reflex mode of an EXPERT function