Current Supplied and Consumption Tables on the 24 Vdc I/O Power Segment

Introduction

During configuration procedure of your TM5 System, the TM5 Manager calculates the probable current consumption of each 24 Vdc power segment according to your design.

The following tables give a synthesis of the current supplied and current consumed on the 24 Vdc I/O power segment by the following TM5 components:

oControllers

oCompact I/O

oElectronic modules

The bus bases do not draw current from the 24 Vdc I/O power segment.

Controllers

The following table gives the current supplied and consumed by the components of the controllers on the 24 Vdc I/O power segment:

Reference

On the 24 Vdc I/O Power Segment

Max. Current Supplied (mA)

Current Consumed by the Electronic Module (mA)

Max. Current Consumed by the Loads (mA)

Max. Current Consumed by the Sensor/Actuator/External Device (mA)

Controller Power Distribution Module

(CPDM)

10000

Dummy Module

D000E

Embedded Digital Input

DI6DE

37

DI12DE

73

Embedded Digital Output

DO12TE

48

6000

DO6RE

6000

Embedded Analog Input

AI4LE

46

Compact I/O

The following table gives the current supplied and consumed by the compact I/O on the 24 Vdc I/O power segment:

Reference

On the 24 Vdc I/O Power Segment

Max. Current Supplied (mA)

Current Consumed by the Electronic Module (mA)

Max. Current Consumed by the Loads (mA)

Max. Current Consumed by the Sensor/Actuator/External Device (mA)

TM5C24D18T

140

9000

TM5C12D8T

80

4000

2500

TM5C24D12R

165

TM5CAI8O8VL

205

TM5CAI8O8CL

218

TM5CAI8O8CVL

214

TM5C12D6T6L

290

3000

Electronic Modules

The following table gives the current supplied and consumed by the electronic modules on the 24 Vdc I/O power segment:

Reference

On the 24 Vdc I/O Power Segment

Max. Current Supplied (mA)

Current Consumed by the Electronic Module (mA)

Max. Current Consumed by the Loads (mA)

Max. Current Consumed by the Sensor/Actuator/External Device (mA)

Digital Input Modules

TM5SDI2D

12

500

TM5SDI4D

25

500

TM5SDI6D

37

TM5SDI12D

73

TM5SDI16D

61

TM5SDI2A

TM5SDI4A

TM5SDI6U

Digital Output Modules

TM5SDO2T

14

1000

500

TM5SDO4T

20

2000

500

TM5SDO4TA

21

4000

500

TM5SDO6T

30

3000

TM5SDO8TA

0

TM5SDO12T

48

6000

TM5SDO16T

40

8000

TM5SDO2R

TM5SDO4R

TM5SDO2S

Mixed Input/output Modules

TM5SDM12DT

21

2000

TM5SMM6D2L

73

Analog Input Modules

TM5SAI2L

33

TM5SAI4L

46

TM5SAI2H

50

TM5SAI4H

63

TM5SAI2PH

46

TM5SAI4PH

46

TM5SAI2TH

30

TM5SAI6TH

38

TM5SEAISG

52

Analog Output Modules

TM5SAO2L

46

TM5SAO2H

50

TM5SAO4L

63

TM5SAO4H

63

Expert Modules

TM5SE1IC02505

63

300

TM5SE1IC01024

58

300

TM5SE2IC01024

63

600

TM5SE1SC10005

63

300

TM5SDI2DF

34

500

Transmitter & Receiver Modules

TM5SBET1

0

25

TM5SBET7

0

30

TM5SBER2

10000

25

Power Distribution Modules (PDM)

TM5SPS1

10000

25

TM5SPS1F

6300

34

TM5SPS2

10000

25

TM5SPS2F

6300

34

Interface Power Distribution Module (IPDM)

TM5SPS3

10000

25

Common Distribution Modules (CDM)

TM5SPDG12F

6300

TM5SPDD12F

42

6300

TM5SPDG5D4F

TM5SPDG6D6F

6300

Dummy Module

TM5SD000