Example 2: Current Consumed by a Remote Configuration

Introduction

This example is for a remote configuration (TM5 Transmitter module and TM7 expansion I/O blocks). From this example, you should be able to make the calculations necessary for your TM7 System.

All current consumption values are documented in the chapter Association and Power Consumption Tables.

Planning Example

This configuration example includes:

oThe TM5SBET7 transmitter module.

oSome expansion blocks:

oTM7BDI8B

oTM7BDI16B (x3)

oTM7BDM16A

oTM7BDM16B

oTM7BDO8TAB

oTM7BAI4CLA

oTM7BAO4CLA

oAssumptions used for the purposes of calculating the consumption of this example:

TM7BDI8B: This block is connected to the power supply to distribute 8000 mA to the 24 Vdc I/O power segment.

The current to supply the electronic sensors of this example has been estimated at 25 mA per sensor, or 200 mA total for the block.

TM7BDI16B (x3): The current to supply the electronic sensors of this example has been estimated at 37.5 mA per sensor, or 500 mA total for the block.

TM7BDM16A: The sum of the current draw for all outputs connected to the block is never more than 2500 mA at any given time.

The current to supply the electronic sensors of this example has been estimated at 12.5 mA per sensor, or 100 mA total for the block.

TM7BDM16B: The sum of the current draw for all outputs connected to the block is never more than 2000 mA at any given time.

The current to supply the electronic sensors of this example has been estimated at 25 mA per sensor, or 200 mA total for the block.

TM7BDO8TAB: This block is connected to the power supply to distribute 8000 mA to the 24 Vdc I/O power segment.

Only 6 of the outputs are active at any given time, and that the maximum current draw of any given output is 1000 mA, or 5000 mA total for the block.

The following graphic shows the example configuration connected to the power supplies PS1 and PS2:

G-SE-0007992.1.gif-high.gif

 

PS1   External isolated main power supply, 24 Vdc

PS2   External isolated I/O power supply, 24 Vdc

NOTE:

For important information concerning power supply connections:

oTM5SBET7

oPDB

oI/O Block

The following table shows the current supplied and consumed in mA on the TM7 power bus and the 24 Vdc I/O power segment:

TM5SBET7

TM7BDI8B

TM7BDI16B

TM7BDI16B

TM7BDI16B

TM7BDM16A

TM7BDM16B

TM7BDO8TAB

TM7BAI4CLA

TM7BAO4CLA

Legend

304

(1)

38

38

38

38

38

38

38

38

38

(2)

 

266

228

190

152

114

76

38

0

–38

(3)

 

8000

8000

(4)

 

42

21

21

21

125

125

84

125

188

(5)

 

0

0

0

0

2500

2000

6000

(6)

 

200

500

500

500

100

200

(7)

 

242

521

521

521

2725

2325

6084

125

188

(8)

 

7758

7237

6716

6195

3470

1145

1916

1791

1603

(9)

Legend:

External isolated main power supply, 24 Vdc 

(1) Current supplied on the TM7 power bus

(2) Consumption of the TM7 I/O block

(3) Remaining current available after block consumption

External isolated I/O power supply, 24 Vdc 

(4) Current supplied on the 24 Vdc I/O power segment

(5) Consumption of the electronics of the TM7 I/O block

(6) Consumption of the loads of the output channels

(7) Consumption of the supply to sensors, actuators or external devices

(8) Total TM7 I/O block consumption

(9) Remaining current available after block consumption

Current Consumed on the TM7 Power Bus

The TM5SBET7 generates 304 mA on the TM7 power bus to supply expansion blocks. The TM7 power bus begins with the TM7BDI8B block and terminates with the TM7BAO4CLA expansion block.

The total current consumed on the TM7 power bus is 342 mA and exceeds the 304 mA capacity of the segment.

You must supplement the TM7 power bus by adding a TM7SPS1A between the TM7BDO8TAB and TM7BAI4CLA blocks.

The following table shows, the current supplied and consumed in mA on the TM7 power bus:

TM5SBET7

TM7BDI8B

TM7BDI16B

TM7BDI16B

TM7BDI16B

TM7BDM16A

TM7BDM16B

TM7BDO8TAB

TM7SPS1A

TM7BAI4CLA

TM7BAO4CLA

Legend

304

 

 

 

 

 

 

 

750

 

 

(1)

 

38

38

38

38

38

38

38

 

38

38

(2)

 

266

228

190

152

114

76

38

788

750

712

(3)

 

8000

 

 

 

 

 

8000

 

 

 

(4)

 

42

21

21

21

125

125

84

 

125

188

(5)

 

0

0

0

0

2500

2000

6000

 

(6)

 

200

500

500

500

100

200

 

(7)

 

242

521

521

521

2725

2325

6084

 

125

188

(8)

 

7758

7237

6716

6195

3470

1145

1916

 

1791

1603

(9)

Legend:

External isolated main power supply, 24 Vdc 

(1) Current supplied on the TM7 power bus

(2) Consumption of the TM7 I/O block

(3) Remaining current available after block consumption

External isolated I/O power supply, 24 Vdc 

(4) Current supplied on the 24 Vdc I/O power segment

(5) Consumption of the electronics of the TM7 I/O block

(6) Consumption of the loads of the output channels

(7) Consumption of the supply to sensors, actuators or external devices

(8) Total TM7 I/O block consumption

(9) Remaining current available after block consumption

The total current consumed on the TM7 power bus is 342 mA, and does not exceed the 1054 mA capacity of the TM7 power bus.

The following graphic shows the example configuration (with the PDB) connected to the power supplies PS1 and PS2:

G-SE-0007993.1.gif-high.gif

 

PS1   External isolated main power supply, 24 Vdc

PS2   External isolated I/O power supply, 24 Vdc

For important information concerning power supply connections:

oTM5SBET7

oPDB

oI/O Block

The next step is to calculate the current consumed on the 24 Vdc I/O power segment to validate the configuration of this example.

Current Consumed on the 24 Vdc I/O Power Segment

In this example,

oThe first 24 Vdc I/O power segment begins with the TM7BDI8B and finishes with the TM7BDM16B. The capacity of this segment is limited to 8000 mA.

oThe second 24 Vdc I/O power segment begins with the TM7BDO8TAB and finishes with the TM7BAO4CLA. The capacity of this segment is limited to 8000 mA.

The following table shows, the current supplied and consumed in mA on the 24 Vdc I/O power segment:

TM5SBET7

TM7BDI8B

TM7BDI16B

TM7BDI16B

TM7BDI16B

TM7BDM16A

TM7BDM16B

TM7BDO8TAB

TM7SPS1A

TM7BAI4CLA

TM7BAO4CLA

Legend

304

 

 

 

 

 

 

 

750

 

 

(1)

 

38

38

38

38

38

38

38

 

38

38

(2)

 

266

228

190

152

114

76

38

 

0

–38

(3)

 

8000

 

 

 

 

 

8000

 

 

 

(4)

 

42

21

21

21

125

125

84

 

125

188

(5)

 

0

0

0

0

2500

2000

6000

 

(6)

 

200

500

500

500

100

200

 

(7)

 

242

521

521

521

2725

2325

6084

 

125

188

(8)

 

7758

7237

6716

6195

3470

1145

1916

 

1791

1603

(9)

Legend:

External isolated main power supply, 24 Vdc 

(1) Current supplied on the TM7 power bus

(2) Consumption of the TM7 I/O block

(3) Remaining current available after block consumption

External isolated I/O power supply, 24 Vdc 

(4) Current supplied on the 24 Vdc I/O power segment

(5) Consumption of the electronics of the TM7 I/O block

(6) Consumption of the loads of the output channels

(7) Consumption of the supply to sensors, actuators or external devices

(8) Total TM7 I/O block consumption

(9) Remaining current available after block consumption

The total current consumed on the first 24 Vdc I/O power segment is 6855 mA and does not exceed the 8000 mA capacity of this segment.

The total current consumed on the second 24 Vdc I/O power segment is 6397 mA and does not exceed the 8000 mA capacity of that segment.

NOTE: When the current consumption of the devices on a 24 Vdc I/O power segment exceeds the capacity of the segment, it is necessary to create a new segment. To create a new segment, connect a separate external isolated power supply to 24 Vdc Power In connector of the block that would otherwise cause the current limitation to be exceeded.