The M262 Logic/Motion Controller has integrated relay connections that can be wired to an external alarm:
For wiring details, refer to Alarm Relay Wiring.
This table shows the characteristics of the alarm relay:
Characteristic |
Value |
||
---|---|---|---|
Wiring type |
2 terminals on removable spring terminal block |
||
Output type |
Relay |
||
Contact type |
Normally Open (NO) |
||
Nominal input voltage |
24 Vdc |
||
Maximum input voltage |
28.8 Vdc |
||
Input voltage type |
PELV |
||
Contact resistance |
300 mΩ max. |
||
Minimum switching load |
5 V at 100 mA |
||
Maximum current |
700 mA |
||
Overload protection |
Yes, resettable fuse, max. 3.2 A |
||
Reverse polarity protection |
Not necessary |
When the controller is operating normally in the RUN state, the alarm relay is activated and its contact is closed.
The relay contact is opened by one of the following conditions:
oAppearance of a blocking error.
oDisappearance of the mains voltage.
Perform a power cycle of the controller to recover from a hardware watchdog event and reset the relay output contact to the closed state.
When the controller is powered off, the alarm relay is deactivated and its contact is opened.