DataFileCopy: Copy File Commands

Function Block Description

This function block copies memory data to a file and vice versa. The file is located either within the internal file system or an external file system (SD card).

The DataFileCopy function block can:

oRead data from a formatted file or

oCopy data from memory to a formatted file. For further information, refer to Flash Memory Organization.

Library and Namespace

Library name: PLCSystemBase

Namespace: PLCSystemBase

Graphical Representation

G-SE-0017243.2.jpg

 

 

IL and ST Representation

To see the general representation in IL or ST language, refer to the chapter Function and Function Block Representation.

I/O Variable Description

This table describes the input variables:

Input

Type

Comment

xExecute

BOOL

On rising edge, starts the function block execution.

On falling edge, resets the outputs of the function block when any ongoing execution terminates.

NOTE: With the falling edge, the function continues until it concludes its execution and updates its outputs, which are retained for one scan, and are then subsequently reset.

sFileName

STRING

File name without extension (the extension .DTA is automatically added). Use only a...z, A...Z, 0...9 alphanumeric characters.

xRead

BOOL

TRUE: copy data from the file identified by sFileName to the internal memory of the controller.

FALSE: copy data from the internal memory of the controller to the file identified by sFileName.

xSecure

BOOL

TRUE: The MAC address is always stored in the file. Only a controller with the same MAC address can read from the file.

FALSE: Another controller with the same type of memory can read from the file.

iLocation

INT

0: the file location is /usr/DTA in internal file system.

1: the file location is /usr/DTA in external file system (SD card).

NOTE: If the file does not already exist in the directory, the file is created.

uiSize

UINT

Indicates the size in bytes. Maximum is 65534 bytes.

Only use addresses of variables conforming to IEC 61131-3 (variables, arrays, structures), for example:

Variable : int;

uiSize := SIZEOF (Variable); 

dwAdd

DWORD

Indicates the address in the memory that the function will read from or write to.

Only use addresses of variables conforming to IEC 61131-3 (variables, arrays, structures), for example:

Variable : int;

dwAdd := ADR (Variable); 

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Verify that the memory location is of the correct size and the file is of the correct type before copying the file to memory.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

This table describes the output variables:

Output

Type

Comment

xDone

BOOL

TRUE = indicates that the action is successfully completed.

xBusy

BOOL

TRUE = indicates that the function block is running.

xError

BOOL

TRUE = indicates that an error is detected and the function block aborted the action.

eError

DataFileCopyError

Indicates the type of the data file copy detected error.

NOTE:  If you write to memory variable within the area of the file write, a CRC integrity error results.

Example

This example describes how to copy file commands:

VAR
LocalArray : ARRAY [0..29] OF BYTE;
myFileName: STRING := 'exportfile';
EXEC_FLAG: BOOL;
DataFileCopy: DataFileCopy;
END_VAR
DataFileCopy(
xExecute:= EXEC_FLAG,
sFileName:= myFileName,
xRead:= FALSE,
xSecure:= FALSE,
iLocation:= DFCL_INTERNAL,
uiSize:= SIZEOF(LocalArray),
dwAdd:= ADR(LocalArray),
xDone=> ,
xBusy=> ,
xError=> ,
eError=> );