The TM5SPDG12F CDM provides 12 x 0 Vdc terminal connections from the 24 Vdc I/O power segment, which opens up additional wiring possibilities for sensors and actuators.
The module is equipped with an exchangeable fuse between the 0 Vdc potential on the terminal block and the 0 Vdc of the 24 Vdc I/O power segment. The status of the fuse is available with the status LEDs and in the I/O mapping tab of the software.
The table below gives you the main characteristics of the TM5SPDG12F electronic module:
Main Characteristics |
||
---|---|---|
Power supply source |
24 Vdc I/O power segment |
|
Type of common connections |
0 Vdc |
24 Vdc |
Number of common connections |
12 |
0 |
The following figure and table gives the references to create a slice with the TM5SPDG12F:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base
Bus base with address setting |
White
White |
2 |
TM5SPDG12F |
Electronic module |
White |
3 |
TM5ACTB12 |
Terminal block, 12-pin |
White |
NOTE: For more information, refer to TM5 Bus Bases and Terminal Blocks.
The following figure shows the TM5SPDG12F status LEDs:
The table below describes the TM5SG12F status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
Module supply not connected |
Single flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
RUN state |
||
e |
Red |
Off |
Ok or no power supply |
On |
Detected error or reset state |
||
Single Flash |
Fuse is blown or missing |
||
e+r |
Steady red / single green flash |
Invalid firmware |