TM7SPS1A Wiring Diagram

Pin Assignments

The following figure shows the pin assignment of the TM7 bus IN (A) and OUT (B) connectors:

Connector (A)

Pin

Designation

Connector (B)

G-SE-0007426.1.gif

 

 

1

TM7 V+

G-SE-0008396.1.gif

 

 

2

TM7 Bus Data

3

TM7 0V

4

TM7 Bus Data

5

N.C.

The following figure shows the pin assignment of the 24 Vdc power IN (C) and OUT (D) connectors:

Connector (C)

Pin

Designation

Connector (D)

G-SE-0007884.1.gif

 

 

1

24 Vdc Main power

G-SE-0007883.1.gif

 

 

2

24 Vdc Main power

3

0 Vdc

4

0 Vdc

Danger_Color.gifDANGER

FIRE HAZARD

Use cable sizes that meet the I/O channel and power supply voltage and current ratings.

Failure to follow these instructions will result in death or serious injury.

Use shielded, properly grounded cables for all analog and high-speed inputs or outputs and communication connections. If you do not use shielded cable for these connections, electromagnetic interference can cause signal degradation. Degraded signals can cause the controller or attached modules and equipment to perform in an unintended manner.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oUse shielded cables for all fast I/O, analog I/O and communication signals.

oGround cable shields for all analog I/O, fast I/O and communication signals at a single point1.

oRoute communication and I/O cables separately from power cables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

1Multipoint grounding is permissible if connections are made to an equipotential ground plane dimensioned to help avoid cable shield damage in the event of power system short-circuit currents.

Warning_Color.gifWARNING

ELECTROMAGNETIC INTERFERENCE

oDo not connect cables to connectors that are not properly wired to the sensor or actuator.

oAlways use sealing plugs for any unused connectors.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Warning_Color.gifWARNING

IP67 NON-CONFORMANCE

oProperly fit all connectors with cables or sealing plugs and tighten for IP67 conformance according to the torque values as specified in this document.

oDo not connect or disconnect cables or sealing plugs in the presence of water or moisture.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.