Safety Logic Controller Presentation
The table below describes the features of TM5CSLC100FS and TM5CSLC200FS :
Feature |
TM5CSLC100FS |
TM5CSLC200FS |
---|---|---|
System module |
Safety CPU Standard |
Safety CPU Plus |
Maximum I/O modules via Sercos III interface |
20 safety-related modules |
100 safety-related modules |
Interfaces |
Sercos III, controlled node, integrated 2x switch |
|
Application memory |
exchangeable application memory: memory key |
|
Dimensions (W x H x D) |
87.5 x 99 x 75 mm (3.44 x 3.89 x 2.92 inches) |
The figure below presents TM5CSLC100FS and TM5CSLC200FS in combination with the required accessories:
The table below presents the references for the Safety Logic Controllers and the terminal block:
Number |
Reference |
Description |
Color |
---|---|---|---|
1 |
TM5CSLC100FS |
SLC 100 Sercos III |
red |
TM5CSLC200FS |
SLC 200 Sercos III |
||
2 |
TM5ACTB52FS(1) |
TM5 terminal block, 12-pin, safety coded |
red |
3 |
TM5ACLPR10(1) |
TM5 Locking plate |
white |
(1) Included in delivery of TM5CSLC100FS/TM5CSLC200FS |
NOTE: A memory key is required for operation of the Safety Logic Controller, and is sold separately. For more information concerning the role of the memory key in the Safety Logic Controller system, refer to Safety Logic Controller Memory Key.