Accessories for the TM7 System
The TM7 accessories include the following:
ouseable with all expansion blocks:
oM8 and M12 sealing plugs,
osupport for block label,
oexpansion bus, power distribution and sensor cables,
otorque wrench.
ouseable with analog temperature input blocks only:
oM12 thermocouple plug.
ouseable with the smaller expansion block:
oDIN rail mounting plate
The following accessory is used to install blocks onto a 35 mm DIN Rail:
|
Reference |
Description |
Description |
|---|---|---|
|
TM7ACMP |
Mounting plate on DIN rail |
|
NOTE: Only small (Size 1) blocks can be installed on DIN rail with the TM7ACMP mounting plate.
The support for block labels allows labeling the blocks:
The M12 thermocouple plug is used for compensation of the temperature at measurement points:
|
Reference |
Description |
|
|---|---|---|
|
TM7ACTHA |
M12 thermocouple plug |
|
The following table presents the references of the sealing plugs for unused M8 and M12 connectors:
|
Reference |
Description |
|
|---|---|---|
|
TM7ACCB |
M8 Sealing plug |
|
|
TM7ACCA |
M12 Sealing plug |
|
The connections for TM7 System are designed as circular plugs. The following types of pre-assembled cables are required to connect and build the TM7 System:
Two torque wrenches (M8 and M12) are available as accessories to help you mount and fasten the TM7 cables.
Each torque wrench has a screwdriver-type handle and a 4 mm (0.16 in.) hexagonal drive shaft. The torque of the drive shaft is preset and cannot be adjusted. The bit mounted on the drive shaft is appropriately sized for either an M8 or M12 plug:
|
Reference |
Description |
|
|---|---|---|
|
TM7ACTW |
Torque wrench with preset torque of 0.2 Nm (1.8 lbf-in) for M8 size plug |
|
|
Torque wrench with preset torque of 0.4 Nm (3.5 lbf-in) for M12 size plug |
|
|