The range of TM2 I/O modules includes
oInput modules,
oOutput modules,
oMixed input/output modules.
The TM2 digital I/O modules are equipped with either a HE10 connector, a non removable spring terminal block or a removable screw terminal block. For modules fitted with HE10 type connector outputs, a group of products known as Telefast 2 are available that enable digital input/output modules to be quickly connected to sensors and actuators (Please refer to Telefast 2 catalog for more information).
The following table shows the digital I/O modules features, with corresponding channel type, voltage/current and terminal type:
|
Reference module |
Channels |
Channel type |
Voltage/current |
Terminal type |
Reference page |
|---|---|---|---|---|---|
|
Input Modules |
|||||
|
TM2DAI8DT |
8 |
Inputs |
120 Vac 7.5 mA |
Removable screw terminal block |
|
|
TM2DDI8DT |
8 |
Inputs |
24 Vdc 7 mA |
Removable screw terminal block |
|
|
TM2DDI16DT |
16 |
Inputs |
24 Vdc 7 mA |
Removable screw terminal block |
|
|
TM2DDI16DK |
16 |
Inputs |
24 Vdc 5 mA |
HE10 Connector |
|
|
TM2DDI32DK |
32 |
Inputs |
24 Vdc 5 mA |
HE10 Connector |
|
|
Output Modules |
|||||
|
TM2DRA8RT |
8 |
Outputs Relay |
30 Vdc/230 Vac 2 A max |
Removable screw terminal block |
|
|
TM2DRA16RT |
16 |
Outputs Relay |
30 Vdc/230 Vac 2 A max |
Removable screw terminal block |
|
|
TM2DD08UT |
8 |
Outputs Transistor sink |
24 Vdc 0.3 A max per output |
Removable screw terminal block |
|
|
TM2DD08TT |
8 |
Outputs Transistor source |
24 Vdc 0.5 A max per output |
Removable screw terminal block |
|
|
TM2DDO16UK |
16 |
Outputs Transistor sink |
24 Vdc 0.1 A max per output |
HE10 Connector |
|
|
TM2DDO16TK |
16 |
Outputs Transistor source |
24 Vdc 0.4 A max per output |
HE10 Connector |
|
|
TM2DDO32UK |
32 |
Outputs Transistor sink |
24 Vdc 0.1 A max per output |
HE10 Connector |
|
|
TM2DDO32TK |
32 |
Outputs Transistor source |
24 Vdc 0.4 A max per output |
HE10 Connector |
|
|
Mixed Modules |
|||||
|
TM2DMM8DRT |
4 4 |
Inputs Outputs Relay |
24 Vdc/7 mA 30 Vdc/230 Vac 2 A max |
Removable screw terminal block |
|
|
TM2DMM24DRF |
16 8 |
Inputs Outputs Relay |
24 Vdc/7 mA 30 Vdc/230 Vac 2 A max |
Non-removable spring terminal block |
|