This expansion module is a 2-point input thermocouple module with a terminal block.
For further hardware information, refer to TM2AMI2LT.
If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
NOTICE |
INOPERABLE EQUIPMENT |
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
Failure to follow these instructions can result in equipment damage. |
This table allows you to configure the module as an optional module and configure the inputs.
For each input, you can define:
Parameter |
Value |
Default Value |
Description |
|
---|---|---|---|---|
Type |
Not used Thermocouple K Thermocouple J Thermocouple T |
Not used |
This identifies the mode of the channel. |
|
Scope |
Normal Customized Celsius (0.1 °C) Fahrenheit (0.1 °F) |
Normal |
This identifies the range of values for the channel. |
|
Minimum |
Normal |
0 |
0 |
Specifies the lower measurement limit. |
Celsius (0.1 °C) |
See the table below |
See the table below |
||
Fahrenheit (0.1 °F) |
||||
Customized |
-32768...32767 |
-32768 |
||
Maximum |
Normal |
4095 |
4095 |
Specifies the upper measurement limit. |
Celsius (0.1 °C) |
See the table below |
See the table below |
||
Fahrenheit (0.1 °F) |
||||
Customized |
-32768...32767 |
32767 |
Scope |
Normal |
Celsius (0.1 °C) |
Fahrenheit (0.1 °F) |
|||
---|---|---|---|---|---|---|
Minimum |
Maximum |
Minimum |
Maximum |
Minimum |
Maximum |
|
Thermocouple K |
0 |
4095 |
-2700 |
13700 |
-4540 |
24980 |
Thermocouple J |
0 |
4095 |
-2000 |
7600 |
-3280 |
14000 |
Thermocouple T |
0 |
4095 |
-2700 |
4000 |
-4540 |
7520 |
For further generic descriptions, refer to I/O Configuration Tab Description.
This identifies the addresses of each input and the channel name:
Channel |
Type |
Description |
---|---|---|
IW0 |
INT |
Current value of the input 0 |
IW1 |
INT |
Current value of the input 1 |
For further generic descriptions, refer to I/O Mapping Tab Description.