TM3TI4 / TM3TI4G Characteristics

Introduction

This section provides a description of the input characteristics of TM3TI4 / TM3TI4G expansion modules.

See also Environmental Characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Dimensions

The following diagrams show the external dimensions for the TM3TI4 / TM3TI4G expansion modules:

G-SE-0031969.1.gif-high.gif

 

 

NOTE: *8.5 mm (0.33 in.) when the clamp is pulled out.

General Characteristics

Characteristics

Value

Rated power supply voltage

24 Vdc

Power supply range

20.4...28.8 Vdc

Connector insertion/removal durability

100 times minimum

Current draw on 5 Vdc internal bus

40 mA (no load)

40 mA (full load)

Current draw on 24 Vdc internal bus

0 mA

Current draw on external 24 Vdc

35 mA (no load)

40 mA (full load)

Input Characteristics

The following table describes the input characteristics of the TM3TI4 / TM3TI4G expansion modules:

Characteristics

Value

Voltage input

Current input

Thermocouple type

3-wire-RTD

Input range

0...10 Vdc

–10...+10 Vdc

0...20 mA

4...20 mA

K

–200...1300 °C

(–328...2372 °F)

PT100

–200...850 °C

(–328...1562 °F)

J

–200...1000 °C

(–328...1832 °F)

PT1000

–200...600 °C

(–328...1112 °F)

R

0...1760 °C

(32...3200 °F)

NI100

–60...180 °C

(–76...356 °F)

S

0...1760 °C

(32...3200 °F)

NI 1000

–60...180 °C

(–76...356 °F)

B

0...1820 °C

(32...3308 °F)

E

–200...800 °C

(–328...1472 °F)

T

–200...400 °C

(–328...752 °F)

N

–200...1300 °C

(–328...2372 °F)

C

0...2315 °C

(32...4199 °F)

Input impedance

1 MΩ min

50 Ω max

1 MΩ min

Sample duration time (software configurable)

10 ms or 100 ms per enabled channel

100 ms per enabled channel

Input type

Single-ended input. Use only isolated thermocouples. All the shields of the sensor cables must be referenced to the logic controller ground.

Operating mode

Self-scan

Conversion mode

Sigma delta ADC

Max accuracy at ambient 25 °C (77 °F)

±0.2 % of full scale

Cold junction accuracy ±4.0 °C (±7.2 °F)

except:

R

S

±6.0 °C (0...200 °C) (±10.8 °F (32...392 °F))

B

Not available (0...300 °C (32...572 °F))

K

J

E

T

N

±0.4 % of full scale under 0 °C (32 °F)

Temperature drift

±0.01 % of full scale

Repeatability after stabilization time

±0.5 % of full scale

Nonlinearity

±0.2 % of full scale

Maximum input deviation

±1.0 % of full scale

Resolution

16 bits, or 15 bits + sign (65536 points)

K

J

R

S

B

E

T

N

C

15000 points

12000 points

17600 points

17600 points

18200 points

10000 points

6000 points

15000 points

23150 points

PT100

PT1000

NI100

NI1000

10500 points

8000 points

2400 points

2400 points

Input value of LSB

2.44 mV (range 0...10 Vdc)

4.88 mV (range –10...+10 Vdc)

4.88 µA (range 0...20 mA)

3.91 µA (range 4...20 mA)

0.1 °C (0.18 °F)

Data type in application program

Scalable from –32768 to 32767

Input data out of range detection

Yes

Noise resistance

Maximum temporary deviation during perturbations

±4 % maximum when EMC perturbation is applied to the power and I/O wiring

Cable

Twisted-pair shielded cable

Crosstalk

1 LSB max

Isolation

Between external power supply and inputs

1500 Vac

Between inputs and internal logic circuits

500 Vac

Between inputs

Not isolated

Maximum continuous allowed overload (no damage)

13 Vdc

40 mA

N/A

Input filter

Software filter: 0...10 s (per 0.01 s unit)

Behavior when temperature sensor is broken

N/A

Input value is highest limit value

Highest limit flag is ON

Behavior when external power is off

Input value is 0

Input value is highest limit value

The External power supply error status bit in the controller is ON.