TM3TI8T / TM3TI8TG Characteristics

Introduction

This section provides a description of the electrical and input/output characteristics of the TM3TI8T / TM3TI8TG expansion modules.

See also Environmental Characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Dimensions

The following diagrams show the external dimensions for the TM3TI8T / TM3TI8TG expansion modules:

G-SE-0031969.1.gif-high.gif

 

 

NOTE: * 8.5 mm (0.33 in) when the clamp is pulled out.

General Characteristics

Characteristics

Value

Rated power supply voltage

24 Vdc

Power supply range

20.4...28.8 Vdc

Connector insertion/removal durability

100 times minimum

Current draw on 5 Vdc internal bus

30 mA (no load)

30 mA (full load)

Current draw on 24 Vdc internal bus

0 mA

Current draw on external 24 Vdc

30 mA (no load)

30 mA (full load)

Input Characteristics

The following table describes the input characteristics of the TM3TI8T / TM3TI8TG expansion modules:

Characteristics

Value

Thermocouple type

Thermistor

Resistor

Input range

K

–200...1300 °C

(–328...2372 °F)

NTC

Measured resistor range: 100 Ω...200 kΩ

Calculated temperature range:

–90...150 °C

(–130...302 °F)

100 Ω...32 kΩ

J

–200...1000 °C

(–328...1832 °F)

R

0...1760 °C

(32...3200 °F)

S

0...1760 °C

(32...3200 °F)

B

0...1820 °C

(32...3308 °F)

E

–200...800 °C

(–328...1472 °F)

PTC

100 Ω...10 kΩ

T

–200...400 °C

(–328...752 °F)

N

–200...1300 °C

(–328...2372 °F)

C

0...2315 °C

(32...4199 °F)

Input impedance

1 MΩ min

1 MΩ min

Sample duration time

100 ms per enabled channel

Input type

Single-ended input. Use only isolated thermocouples. All the shields of the sensor cables must be referenced to the logic controller ground.

Operating mode

Self-scan

Conversion mode

Sigma delta ADC

Max accuracy at ambient 25 °C (77 °F)

±0.2 % of full scale

Except:

NTC

PTC

Value is that of the thermistor used

R

S

±6 °C at 0...200 °C (±10.8 °F at 32...392 °F)

B

Not available at 0...300 °C (32...572 °F)

K

J

E

T

N

±0.4 % of full scale under 0 °C (32 °F)

Temperature drift

±0.01 % of full scale

Repeatability after stabilization time

±0.5 % of full scale

Nonlinearity

±0.2 % of full scale

Maximum input deviation

±1.0 % of full scale

Resolution

K

J

R

S

B

E

T

N

C

15000 points

12000 points

17600 points

17600 points

18200 points

10000 points

6000 points

15000 points

23150 points

NTC

2400 points

(–90...150 °C)

31900 points

(100...32000 Ω)

PTC

9900 points

(100...10000 Ω)

Input value of LSB

0.1 °C (0.18 °F)

NTC

1 Ω or 0.1 °C (0.18 °F)

PTC

1 Ω

Thermistor parameters (configuration per channel)

R: 0…65535 (1 Ω /LSB)

T: 1…1000 (1 °C/LSB)

B: 1…32767 (1 K/LSB)

Data type in application program

Scalable from –32768 to 32767

Input data out of range detection

Yes

Noise resistance

Maximum temporary deviation during perturbations

±4 % maximum when EMC perturbation is applied to the power and I/O wiring

Cable

Twisted-pair shielded cable

Crosstalk

1 LSB max

Isolation

Between external power supply and inputs

1500 Vac

Between inputs and internal logic circuits

500 Vac

Maximum continuous allowed overload (no damage)

N/A

Input filter

Software filter: 0...10 s (per 0.01 s unit)

Behavior when external power is off

Input value is not relevant

The external power supply error status bit in the controller is ON.