Accessories

Overview

This section describes the accessories and cables.

Accessories

Reference

Description

Use

Quantity

NSYTRAAB35

End brackets

Helps secure the TM3 bus coupler and their expansion modules on a top hat section rail (DIN rail).

1

TMAM2

Mounting Kit

Mounts the TM3 bus coupler directly to a flat, vertical panel.

1

VW3A8306RC

Modbus line terminator

Terminate the end of RS-485 line.

2

VW3CANA71

CANopen adaptor

CANopen adaptor for converting SUB-D to RJ45.

TCSCAR013M120

CANopen line terminator (RJ45)

Terminate the end of CAN bus.

2

Cables

Reference

Description

Details

Length

TCSXCNAMUM3P

Terminal port/USB port cordset

From the USB mini-B port on the  bus coupler to USB port on the PC terminal.

3 m

(10 ft)

BMXXCAUSBH018

Terminal port/USB port cordset

From the USB mini-B port on the bus coupler to USB port on the PC terminal.

NOTE: Grounded and shielded, this USB cable is suitable for long-duration connections.

1.8 m

(5.9 ft)

VW3A8306R••

Modbus serial line cable

Cable equipped with 2 RJ45 connectors for Ethernet network, Modbus serial line, XBTGT terminal.

0.3, 1 or 3 m

(0.98, 3.28 or 9.84 ft)

XBTZ998•

Modbus serial line cable

Cable equipped with 2 RJ45 connectors for XBT terminal.

2.5 or 10 m

(8.2 or 32.81 ft)

XBTZ938

Modbus serial line cable

Cable equipped with 1 RJ45 connector and 1 SUB-D 25 for XBT terminal.

2.5 m

(8.2 ft)

XBTZ9008

Modbus serial line cable

Cable equipped with 1 RJ45 connector and 1 SUB-D 9 for XBT terminal.

2.5 m

(8.2 ft)

TSXCSA•••

Modbus cable for RS485

Cable equipped with 4 twisted shielded wires.

100, 200 or 500 m

328.08, 656.16 or 1.640.42 ft

VW3A8306D••

Modbus serial line cable

Cable equipped with 1 RJ45 connector and 1 free end.

3 m

(9.84 ft)

TWDXCAFJ010

Modbus serial line cable

Cable equipped with 1 RJ45 connector and 1 free end.

1 m

(3.28 ft)

490NTW000••

Ethernet shielded cable for DTE connections

Standard cable, equipped with RJ45 connectors at each end for DTE.

CE compliant.

2, 5, 12, 40, or 80 m

(6.56, 16.4, 39.37, 131.23 or 262.47 ft)

490NTW000••U

Standard cable, equipped with RJ45 connectors at each end for DTE.

UL compliant.

2, 5, 12, 40, or 80 m

(6.56, 16.4, 39.37, 131.23, or 262.47 ft)

TCSECE3M3M••S4

Cable for harsh environment, equipped with RJ45 connectors at each end.

CE compliant.

1, 2, 3, 5, or 10 m

(3.28, 6.56, 9.84, 16.4, 32.81 ft)

TCSECU3M3M••S4

Cable for harsh environment, equipped with RJ45 connectors at each end.

UL compliant.

1, 2, 3, 5, or 10 m

(3.28, 6.56, 9.84, 16.4, 32.81 ft)

TSXCANCA•••

CANopen cable

CANopen standard cable.

CE compliant

50, 100 or 300 m

(164.04, 328.08 or 984.25 ft)

TSXCANCB•••

CANopen standard cable.

CE and UL compliant.

TSXCANCD•••

CANopen cable for harsh environment.

CE compliant.

TCSCCN4F3M••T

CANopen preassembled cordsets

CANopen standard cable equiped with 1 RJ45 connector and 1 SUB-D 9 connector.

0.5, 1 or 3 m

(1.64, 3.28 or 9.84 ft)

VW3M3805R•••

1 or 3 m

3.28 or 9.84 ft)

VW3CANCARR••

CANopen standard cable, equipped with RJ45 connectors at each end.

0.3 or 1 m

(0.984 or 3.28 ft)