The range of TM2 expansion modules includes:
oDigital expansion modules
oAnalog expansion modules
Digital Expansion Modules Features
The following table shows the digital expansion modules features:
Module reference |
Channels |
Channel type |
Voltage/current |
Reference page |
---|---|---|---|---|
Input Modules |
||||
TM2DAI8DT |
8 |
Inputs |
120 Vac 7.5 mA |
|
TM2DDI8DT |
8 |
Inputs |
24 Vdc 7 mA |
|
TM2DDI16DT |
16 |
Inputs |
24 Vdc 7 mA |
TM2DDI16DT |
TM2DDI16DK |
16 |
Inputs |
24 Vdc 5 mA |
|
TM2DDI32DK |
32 |
Inputs |
24 Vdc 5 mA |
|
Output Modules |
||||
TM2DRA8RT |
8 |
Outputs Relay |
30 Vdc/230 Vac 2 A max |
|
TM2DRA16RT |
16 |
Outputs Relay |
30 Vdc/230 Vac 2 A max |
|
TM2DD08UT |
8 |
Outputs Transistor sink |
24 Vdc 0.3 A max per output |
|
TM2DD08TT |
8 |
Outputs Transistor source |
24 Vdc 0.5 A max per output |
|
TM2DDO16UK |
16 |
Outputs Transistor sink |
24 Vdc 0.1 A max per output |
|
TM2DDO16TK |
16 |
Outputs Transistor source |
24 Vdc 0.4 A max per output |
|
TM2DDO32UK |
32 |
Outputs Transistor sink |
24 Vdc 0.1 A max per output |
|
TM2DDO32TK |
32 |
Outputs Transistor source |
24 Vdc 0.4 A max per output |
|
Mixed Modules |
||||
TM2DMM8DRT |
4 4 |
Inputs Outputs Relay |
24 Vdc/7 mA 30 Vdc/230VAC 2 A max |
|
TM2DMM24DRF |
16 8 |
Inputs Outputs Relay |
24 Vdc/7 mA 30 Vdc/230VAC 2 A max |
Analog Expansion Modules Features
The following table shows the analog expansion modules features:
Module reference |
Channels |
Channel type |
Voltage/current |
Reference page |
---|---|---|---|---|
Input Modules |
||||
TM2AMI2HT |
2 |
High-level inputs |
0...10 Vdc 4...20 mA |
|
TM2AMI2LT |
2 |
Low-level inputs |
Thermocouple type J,K,T |
|
TM2AMI4LT |
4 |
Inputs |
0...10 Vdc 0...20 mA PT100/1000 Ni100/1000 |
TM2AMI4LT |
TM2AMI8HT |
8 |
Inputs |
0...20 mA 0...10 Vdc |
|
TM2ARI8HT |
8 |
Inputs |
NTC / PTC |
|
TM2ARI8LRJ |
8 |
Inputs |
PT100/1000 |
|
TM2ARI8LT |
8 |
Inputs |
PT100/1000 |
|
Output Modules |
||||
TM2AMO1HT |
1 |
Outputs |
0...10 Vdc 4...20 mA |
|
TM2AVO2HT |
2 |
Outputs |
+/- 10 Vdc |
|
Mixed Modules |
||||
TM2AMM3HT |
2
1 |
Inputs
Outputs |
0...10 Vdc 4...20 mA 0...10 Vdc 4...20 mA |
|
TM2AMM6HT |
4
2 |
Inputs
Outputs |
0...10 Vdc 4...20 mA 0...10 Vdc 4...20 mA |
|
TM2ALM3LT |
2
1 |
Low-level inputs
Outputs |
Thermo J,K,T, PT100 0...10 Vdc 4...20 mA |