EtherNet/IP Objects Presentation
The TM3 bus coupler supports the following objects:
Object class |
Class ID (hex) |
Effect on Interface Behavior |
---|---|---|
TM3 bus coupler configuration object |
65 |
Stores TM2/TM3 module configurations. |
TM3 bus coupler feature configuration object |
64 |
Used to prepare/apply configuration. |
The bus coupler supports the following objects:
Object class |
Class ID (hex) |
Cat. |
Number of Instances |
Effect on Interface Behavior |
---|---|---|---|---|
01 |
1 |
1 |
Supports the reset service |
|
02 |
1 |
1 |
Explicit message connection |
|
04 |
2 |
2 |
Defines I/O data format |
|
64 |
2 |
2 |
Defines I/O data format |
|
06 |
– |
1 |
– |
|
F5 |
1 |
1 |
TCP/IP configuration |
|
F6 |
1 |
1 |
Counter and status information |
|
350 |
1 |
1 |
– |
|
352 |
1 |
1 |
– |
|
353 |
1 |
1 |
– |