This section provides a description of the electrical and output characteristics of the TM3DQ32UK expansion module.
See also Environmental Characteristics.
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the external dimensions for the TM3DQ32UK expansion module:
NOTE: * 8.5 mm (0.33 in) when the clamp is pulled out.
The table below describes the outputs characteristics of the TM3DQ32UK:
Characteristic |
Value |
|
---|---|---|
Number of output channels |
32 |
|
Number of channel groups |
2 groups of 16 channels, 1 common line each on 2 pins |
|
Output type |
Transistor |
|
Logic type |
Sink |
|
Rated output voltage |
24 Vdc |
|
Output voltage range |
19.2...28.8 Vdc |
|
Rated output current |
0.1 A |
|
Total output current per group |
2 A |
|
Voltage drop |
0.4 Vdc max. |
|
Leakage current when switched off |
0.1 mA max. |
|
Maximum power of filament lamp |
2.4 W |
|
Inductive load |
L/R = 10 ms |
|
De-rating |
- 10...55 °C (14...131 °F) |
No de-rating |
Turn on time |
450 µs |
|
Turn off time |
450 µs |
|
Protection against short circuit |
No fast external fuse required |
|
Short circuit output peak current |
N/A |
|
Automatic rearming after short circuit or overload |
N/A |
|
Protection against reverse polarity |
yes |
|
Clamping voltage |
Typically 50 Vdc |
|
Switching frequency |
Under resistive load |
100 Hz max. |
Isolation |
Between output and internal logic |
500 Vac |
Connection type |
HE10 (MIL 20) connectors |
|
Connector insertion/removal durability |
Over 100 times |
|
Current draw on 5 Vdc internal bus |
27 mA (all outputs on) 5 mA (all outputs off) |
|
Current draw on 24 Vdc internal bus |
31 mA (all outputs on) 0 mA (all outputs off) |
|
NOTE: Refer to Protecting Outputs from Inductive Load Damage for additional information concerning output protection. |