Configuration of the Main Type Dual Phase in Free-Large Mode

Procedure

Step

Action

1

In the Devices tree, double-click MyController > IO_Bus > Module_x > Counters.

Result: Counters editor tab opens for HSC configuration.

NOTE: A message appears at the bottom of the configuration screen if the maximum number of HSC Main functions has already been configured. Consider using an HSC Simple function instead.

2

In the Counters editor tab, set the value of the Counting function parameter to HSC Main Dual Phase.

Result: The configuration parameters appear in the Counters editor tab.

3

If necessary, enter the value of the General > Instance name parameter.

NOTE: Instance name is automatically given by the software and can be used as it is for the counter function block.

4

Set the value of the General > Counting Mode parameter to Free-large.

5

Set the value of the General > Input mode parameter to select the input mode.

6

In Counting Inputs > A input > Location select the input to use as the A input.

NOTE: A message is displayed at the bottom of the configuration window if no more I/Os are available for configuration. Free up one or more I/Os before continuing configuration of this function.

7

Set the value of the Counting inputs > A input > Filter parameter to reduce the bounce effect on the input.

The filtering value determines the counter maximum frequency as shown in the Bounce Filter table.

8

In Counting Inputs > B input > Location select the input to use as the B input.

NOTE: A message is displayed at the bottom of the configuration window if no more I/Os are available for configuration. Free up one or more I/Os before continuing configuration of this function.

9

Set the value of the Counting inputs > B input > Filter parameter.

10

Enter the value of the Range > Preset parameter to set the counting initial value.

11

Enter the value of the Range > Limits for limits management.

12

Optionally, you can enable these functions:

oPreset function

oEnable function

oCapture function

oComparison function