Period Meter Type Overview

Overview

The Period Meter type is a counter that uses up to 2 fast inputs.

Each TM3 HSC expansion module can have up to 2 Period Meter type high speed counters configured.

Period Meter Type Mode

Use the Period meter counting mode to:

oDetermine the duration of an event

oMeasure the time between 2 events

oSet and measure the execution time for a process

Performance

Performance is determined by the Filter value, used to reduce the bounce effect on the input.

For more information about the bounce filter, refer to Dedicated Features.

Accuracy

A maximum error applies to each measurement.

This table shows the maximum error for each configurable value of Resolution:

Configured Resolution (μs)

Maximum Error (μs)

0.1

0.5

1 (default

0.5

100

3

1000

3

For example, if the configured resolution is 0.1 μs, a generated pulse of 1 μs is displayed between 5 (0.5 μs) and 15 (1.5 μs).