Enable Condition

Description

The enable condition is a module internal control required to allow the internal relay K2 to be closed. The internal relays can only be closed if the following conditions are fulfilled:

oThe start condition is valid.

oThe safety conditions (safety-related inputs) indicate to authorize activation of the outputs.

oThe internal enable condition is valid for K2.

The safety outputs are deactivated:

oif the enable condition is not valid, or

oif the safety conditions are no longer valid.

Enable Condition

The enable condition is set by the controller through a communication with the safety module on the TM3 Bus.

Warning_Color.gifWARNING

INCORRECT USE OF THE INTERNAL ENABLE CONDITION

Do not use the internal enable condition to control safety-related operations.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The enable condition is enabled by the system controller through a communication on the TM3 Bus.

The enable condition is disabled by:

oThe system controller through a communication on the TM3 Bus.

oThe module internal safety-related microcontroller when:

oThe synchronization time is enabled and a time-out occurs.

oThe TM3 Bus time-out occurs.

NOTE: The enable condition only affects to internal relay K2. Internal relay K1 may be active even when the enable condition is not valid.