These are the general characteristics of the TM4ES4 module.
See also Environmental Characteristics.
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the dimensions of the TM4ES4 module:
The table describes the general characteristics of the TM4ES4 module:
Characteristic |
Value |
|
---|---|---|
Consumption |
360 mA |
|
Power dissipation |
2.5 W |
|
Weight |
125 g (4.41 oz) |
The table describes the characteristics of the TM4ES4 module:
Characteristic |
Description |
---|---|
Standard |
Ethernet |
Connector type |
RJ45 |
Baud rate |
Supports Ethernet "10BaseT" and "100BaseTX" with auto-negotiation |
Auto-crossover |
MDI / MDIX |
NOTE: The controller supports the MDI/MDIX auto-crossover cable function. It is not necessary to use special Ethernet crossover cables to connect devices directly to this port (connections without an Ethernet hub or switch).