TM5SAI6TH Characteristics

Introduction

This is the description characteristics for TM5SA6TH electronic module.

See also Environmental Characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SAI6TH electronic module:

General Characteristics

Rated power supply voltage

Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O segment current draw

38 mA

TM5 Bus 5 Vdc current draw

2 mA

Power dissipation

0.92 W max.

Weight

25 g (0.9 oz)

Id code for firmware update

7081 dec

Input Characteristics

The table below describes the input characteristics of the TM5SAI6TH electronic module:

Input Characteristics

Input sensor type

Thermocouple

Input temperature range

Type J: -210...1200°C (-346...2192°F)

Type K: -270...1372°C (-454...2501°F)

Type N: -270...1300°C (-454...2372°F)

Type S: -50...1768°C (-58...3214°F)

1 µV per bit2

2 µV per bit2

Sensor type R2

Sensor type B2

Input voltage range

± 65.534 mV

Sample duration time

See Cycle Time and I/O Update Time

Conversion mode

Sigma delta type

Input filter

Low pass 1st order / cut-off frequency 500 Hz

Input time

1...66.7 ms configurable by software

Input tolerance - maximum deviation at ambient 25° C (77°F)

Type J: ± 0.10% of the measurement

Type K: ± 0.11% of the measurement

Type N: ± 0.11% of the measurement

Type S: ± 0.17% of the measurement

Input tolerance - temperature drift

0.01% / °C of the measurement

Input tolerance - non linearity

± 0.001% of the entire measurement range

Input tolerance - terminal temperature compensation

± 5°C after 10 min

Digital resolution

16-bit

Resolution temperature value

0.1°C (0.18°F)

Common mode rejection

DC

70 dB min.

50 Hz

70 dB min.

Noise resistance - cable

Shielded cable is necessary

Crosstalk rejection between channels

70 dB min.

Isolation between channels

Not isolated

Isolation between channels and bus

See note 1.

Permitted input signal

± 5 Vdc max.

Input protection

Protection against wiring with 24 Vdc supply voltage.

Common mode voltage allowable between channels

± 15 Vdc max.

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

2 Designed for use with Sercos III (TM5NS31) and EtherNet/IP (TM5NEIP1).