TM5SEAISG Presentation

Main Characteristics

The table below describes the main characteristics of the TM5SEAISG module:

Main Characteristics

Number of input channels

1

Measurement type

Full-bridge strain gauge

Sensor operating range

85...5000 Ω

Resolution

24-bit

For configuring and programming your TM5SEAISG electronic module, refer to IoDrvTM5SEAISG Strain Gauge Library Guide.

Ordering Information

The following figure shows the slice with a TM5SEAISG:

G-SE-0000922.2.gif-high.gif

 

 

The table below shows the model numbers for the terminal block and bus base associated to TM5SEAISG:

Number

Model Number

Description

Color

1

TM5ACBM11

or

TM5ACBM15

Bus base

 

Bus base with address setting

White

 

White

2

TM5SEAISG

Electronic module

White

3

TM5ACTB12

Terminal block, 12 pins

White

NOTE: For more information, refer to TM5 bus bases and terminal blocks

Status LEDs

The following figure shows theTM5SEAISG status LEDs:

G-SE-0016777.1.gif-high.gif

 

 

The table below shows theTM5SEAISG status LEDs:

LEDs

Color

Status

Description

r

Green

Off

No power supply

Single Flash

Reset state

Flashing

Preoperational state

On

Normal operation

e

Red

Off

OK or no power supply

On

Detected error or reset state

0

Green

Off

Broken wire detected

The analog/digital converter is busy

On

The analog/digital converter is running, value is available