TM5SAO•• Analog Output Electronic Module
What Is in This Chapter?
This chapter contains the following sections:
oTM5SAO2L Electronic Module 2AO ±10V/0-20mA 12 Bits
oTM5SAO4L Electronic Module 4AO ±10V/0-20mA 12 Bits
oTM5SAO2H Electronic Module 2AO ±10V/0-20mA 16 Bits
oTM5SAO4H Electronic Module 4AO ±10V/0-20mA 16 Bits