TM5C24D18T General Description

Presentation

The following figure shows the electronic modules of the TM5C24D18T:

G-SE-0007788.1.gif-high.gif

 

 

Designation

Refer to

1

Input electronic module / 12 digital inputs

12In

2

Output electronic module / 6 digital outputs

6Out

General Characteristics

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The following table provides the general characteristics of the TM5C24D18T module:

General characteristics

Rated power supply voltage

          Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O power segment current draw

140 mA

Max. current consumed by the loads on the 24 Vdc I/O power segment

9000 mA

Max. current for sensors supply

Max. current for actuators supply

TM5 Bus 5 Vdc current draw

70 mA

Power dissipation

3.71 W max.

Weight

240 g (8.46 oz)

Id code for firmware update

45268 dec

See also Environmental Characteristics.