TM5C12D8T General Description

Presentation

The following figure shows the electronic modules of the TM5C12D8T:

G-SE-0007789.1.gif-high.gif

 

 

Designation

Refer to

1

Input electronic module / 4 digital inputs

4In

2

Output electronic module / 4 digital outputs

4Out

General Characteristics

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Use the sensor and actuator power supply only for supplying power to sensors or actuators connected to the module.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The following table provides the general characteristics of the TM5C12D8T module:

General characteristics

Rated power supply voltage

          Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O power segment current draw

80 mA

Max. current consumed by the loads on the 24 Vdc I/O power segment

4000 mA

Max. current for sensors supply

1500 mA

Max. current for actuators supply

1000 mA

TM5 Bus 5 Vdc current draw

68 mA

Power dissipation

2.36 W max.

Weight

240 g (8.46 oz)

Id code for firmware update

45269 dec

See also Environmental Characteristics.