TM5SDM12DT Presentation

Main Characteristics

The table below describes the main characteristics of the TM5SDM12DT electronic module:

Main Characteristics

Number of input channels

8

Input type

Type 1

Input signal type

Sink

Number of output channels

4

Output type

Transistor

Output signal type

Source

Output current

0.5 A max.

Rated input voltage

24 Vdc

Ordering Information

The illustration below shows the TM5SDM12DT:

G-SE-0000922.2.gif-high.gif

 

 

The table below shows the model numbers for the terminal block and the bus bases associated with the TM5SDM12DT:

Number

Model Number

Description

Color

1

TM5ACBM11

or

TM5ACBM15

Bus base

 

Bus base with address setting

White

 

White

2

TM5SDM12DT

Electronic Module

White

3

TM5ACTB12

Terminal block, 12 pins

White

NOTE: For more information, refer to TM5 bus bases and terminal blocks.

Status LEDs

The following illustration describes the LEDs for TM5SDM12DT:

G-SE-0002844.2.gif

 

 

The table below shows the TM5SDM12DT input status LEDs:

LED

Color

Status

Description

r

Green

Off

No power supply

Single flash

Reset state

Flashing

Preoperational state

On

Normal operation

e

Red

Off

OK or no power supply

Single flash

Error detected on output channels 1

e+r

Steady red / Single green flash

Invalid firmware

0 - 7

Green

Off

Corresponding input deactivated

On

Corresponding input activated

0 - 3

Yellow

Off

Corresponding output deactivated

On

Corresponding output activated

NOTE:

The e LED flashes when detecting one of the following errors on output channels:

oShort-circuit

oOverload

oNo 24 Vdc Power Segment supply and an output is at logic 1